Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

120V 1500VA 1.35kW Double-Conversion UPS - 6 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 2U

Model Number: SU1500RTXLCD2U


On-line double-conversion UPS provides pure sine wave AC output to server and network equipment in data centers and computer rooms.
  • Offers network-grade protection against power failures and voltage fluctuations
  • Zero transfer time between on-line and battery modes for uninterrupted operation
  • Optional external battery packs provide additional runtime for applications requiring it
  • Optional WEBCARDLX network interface required to use Auto Probe feature
  • ENERGY STAR-certified to save electricity, lower costs, and protect the environment

  • 2-year limited warranty

Features

Double-Conversion UPS Protects Equipment against Damage, Downtime and Data Loss
This 100/110/120/127V 50/60 Hz UPS system with IGBT technology maintains perfect output by converting AC input to DC, then reconverting UPS output to fully regulated sine wave AC with +/-2% voltage regulation in online and battery modes. Featuring a 1350W capacity, high 0.9 power factor, 570 joules of surge suppression, true on-line operation with pure sine wave output and zero transfer to battery mode in on-line double-conversion mode, the SmartOnline® SU1500RTXLCD2U double-conversion UPS provides the highest level of AC power protection and battery backup for critical network closet, computer room and data center equipment.

Individually Controllable Load Banks Let You Access and Control Outlets Remotely
Six NEMA 5-15R outlets are split evenly into two switchable three-outlet load banks, allowing you to reboot select components or shed loads remotely.

Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable internal battery provides 14 minutes of support at half load (675W) and 4.2 minutes at full load (1350W), keeping protected equipment operational through power failures. For mission-critical applications demanding scalable extended runtime, the UPS supports external battery packs, such as Tripp Lite’s BP48V24-2U (sold separately). The intelligent battery management system with temperature-compensated charging extends battery life.

ENERGY STAR-Certified Economy Mode Helps You Save Money and Protect the Environment
By meeting strict EPA efficiency guidelines, this ENERGY STAR-certified UPS system helps you save money and energy. A power-saving Economy mode setting option offers enhanced efficiency and reduced BTU output when utility power is already high quality.

Automatically Turns Back On After Power Is Restored
Battery-independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement.

Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring
The front-panel LCD features nine selectable screens of UPS data (including load, voltage and battery data) and 16 screens of configuration and setup options. LEDs indicate line power availability, AC to DC conversion, battery mode operation, inverter mode, ECO mode operation, bypass mode operation and AC output status.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and HID-compliant USB ports connect to a computer running Tripp Lite’s free downloadable PowerAlert® software to enable safe unattended file saves and system shutdown in case of a prolonged power failure. An EPO port connects the UPS to a contact closure switch to enable emergency inverter shutdown. Cables are included.

Optional WEBCARDLX Network Interface Offers 24/7 Access
The SU1500RTXLCD2U includes a slot for an optional Java-free HTML5-based WEBCARDLX (sold separately) that enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Automated alerts help prevent accidental overloads, power loss and downtime. WEBCARDLX 15.5.2 or later is required to use the Auto Probe feature, which can prevent costly service calls by automatically rebooting non-responsive network devices.

Versatile Installation Options
Hardware is included for mounting the UPS system in 2U of space in an EIA-standard 19-inch 4-post rack. Use the optional 2POSTRMKITWM (sold separately) for 2-post rack mounting or the optional 2-9USTAND (sold separately) for mounting in an upright tower position. The 10-foot power cord with NEMA 5-20P plug connects to any compatible AC outlet.

Typical Applications

  • Deliver perfectly regulated sine wave output to mission-critical equipment
  • Protect connected components from dangerous surges, spikes and line noise
  • Keep equipment operational through power failures
  • Allow time to save data and safely shut down components in case of a prolonged blackout

Package Includes

  • SU1500RTXLCD2U SmartOnline Double-Conversion UPS
  • USB cable
  • RS-232 cable
  • EPO cable
  • 4-post rack-mounting hardware
  • Owner’s manual
Cisco compatible Energy Star certified RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332168610
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)1500
Output kVA Capacity (kVA)1.5
Output Watt Capacity (Watts)1350
Output kW Capacity (kW)1.35
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage Details120V factory-default nominal voltage; Less than 3% THD for linear loads and less than 5% for non-linear computer loads
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz.
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 3%
Load Management Receptacles  Two switchable three-outlet 5-15R load banks
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsON LINE MODE: Maximum output capacity ratings is reduced to 1215 watts at 115V nominal and 1080 watts at 100V nominal; FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120V 945 watts / 115V 850 watts / 110V 804 watts / 100V 756 watts) OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Nominal Output Voltage(s) Supported100V; 110V; 115V; 120V; 127V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC
Nominal Input Voltage Description120V factory default
UPS Input Connection Type5-15P
Input Circuit Breakers20A
UPS Input Cord Length (ft.)10
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  4.2 min. (1350w)
Half Load Runtime (min.)  14 min. (675w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP48V24-2U (limit 1); BP48V60RT-3U (multi-pack compatible); BP48V27-2US (multi-pack compatible)
Expandable Runtime DescriptionSome external battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 3 hours recharge to 90%; Add 6 hours per BP48V27-2US (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC94-2U 
Battery AccessFront panel battery access
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning maintains 2% output voltage regulation during brownouts and overvoltages
Overvoltage Correction  Corrects overvoltages to 150V (0-100% load)
Undervoltage Correction  Corrects undervoltages to 100V at full load (90V at 100V nominal)
Severe Undervoltage CorrectionCorrects brownouts to 70V (70% load) & 55V (33% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators7 front panel LEDs indicate line power availability, AC to DC conversion, battery mode operation, inverter mode, eco mode operation, bypass mode operation and AC output status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND)
Minimum Required Rack Depth with External Battery Pack (cm)65
Minimum Required Rack Depth with External Battery Pack (in.)25.5
Minimum Required Rack Depth without External Battery Pack (cm)55
Minimum Required Rack Depth without External Battery Pack (in.) 21.5
Optional Mounting Accessory NotesOptional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary Form FactorRackmount
Primary UPS Depth (mm)470
Primary UPS Height (mm)89
Primary UPS Width (mm)445
Rack Height2U
Shipping Dimensions (hwd / in.)9.20 x 23.30 x 19.20
Shipping Weight (lbs.)58.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.5 x 17.5 x 18.5
UPS Power Module Weight (kg)20.50
UPS Power Module Weight (lbs.)45.2
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -20 to +40 degrees Celsius with batteries; -13 to +131 Fahrenheit / -25 to +55 degrees Celsius without batteries
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  455
AC Economy Mode BTU / Hr. (Full Load)294
Battery Mode BTU / Hr. (Full Load)  559
AC Economy Mode Efficiency Rating (100% Load)94%
Operating Elevation (ft.)0-3000m / 0-10,000 ft.
Audible Noise45 dBA at 1m front side
Operating Elevation (m)0 - 3000 m
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; TLNETCARD; WEBCARDLX; MODBUSCARD; RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  Zero (0 milliseconds) in double-conversion mode; 4 milliseconds economy mode
Low Voltage Transfer to Battery Power (Setpoint)100V at full load (90V full load at 100V nominal setting); 70V at 70% load; 55V at 33% load
High Voltage Transfer to Battery Power (Setpoint)150
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Battery Independent Restart; Hot swappable batteries
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsENERGY STAR Qualified; Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU1500RTXLCD2U model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP48V24-2U | UPS Battery Packs BP48V24-2U External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)
BP48V27-2US | UPS Battery Packs BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)
BP48V60RT-3U | UPS Battery Packs BP48V60RT-3U External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)
UPS Accessories
  Model Number Description
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units (PDUs)
  Model Number Description
PDUMH15AT | Power Distribution Units (PDUs) PDUMH15AT 1.4kW Single-Phase ATS / Metered PDU, 120V (8 5-15R), 2 5-15P, 100-127V Input, 2 12ft Cords, 1U Rack-Mount, TAA
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
Rack Accessories
  Model Number Description
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
USB, Lightning & FireWire
  Model Number Description
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10-ft.
USB Cables
  Model Number Description
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10-ft.

Extended Warranties

Part Number Description
WEXT1J 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2J 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3J 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.