Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 120V 3kVA 2.4kW Double-Conversion UPS, Tower, Extended Run, Network Card Options, USB, DB9 Serial

Model Number: SU3000XL


  • 3000VA / 3kVA / 2400 watt on-line double-conversion tower UPS
  • 110/120V +/-2% output at 50/60Hz, high efficiency economy mode option
  • Expandable runtime, Hot-swappable batteries
  • USB, RS232 & EPO ports; network management card options
  • Front panel status LEDs with detailed load and battery metering
  • 2 independently switchable output load banks
  • NEMA L5-30P input; L5-30R, 5-15/20R & 5-15R outlets
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

3000VA / 3kVA / 2400 watt on-line, double-conversion UPS system for critical server, network and telecommunications equipment. Attractive upright tower format. Expandable battery runtime with optional BP72V15-2U (limit 1), BP72V28RT-3U (multi-pack compatible) and BP72V18-2US (multi-pack compatible) external battery packs. Full time sine wave 110/120V output with +/-2% voltage regulation. Uninterruptible Power Supply (UPS) actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 65V and overvoltages to 150V. Up to 97% efficiency in optional economy mode saves BTU heat output and energy costs. NEMA L5-30P input plug. NEMA L5-30R, NEMA 5-15/20R and NEMA 5-15R output receptacles. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces include USB port, DB9 serial port and slot for network management card options. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and mains power conditions via all network interfaces. PowerAlert UPS management software is available for free download. Emergency Power Off (EPO) interface. Integrated two bank PDU switching supports automated load shedding and remote-reboot of connected equipment. Multi-stage metered current monitoring and battery charge status LEDs. Mains power and voltage regulation LEDs. Audible Alarm. Self-test. Fault-tolerant auto-bypass mode. Field replaceable, hot swappable internal batteries and external battery packs. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • SmartOnline high-performance UPS system is ideal for critical voice, data, medical and industrial network applications
  • Optional economy-mode operation with 97% efficiency for reduced power consumption and cooler operation
  • Economy mode is schedulable via PowerAlert UPS management software for daily or weekly hours of operation to enable precision output during peak operating hours and high efficiency, low BTU emission operation during off-peak times
  • Maintains continuous operation through blackouts, voltage fluctuations and surges
  • On-line, double-conversion mode provides perfectly regulated sine wave output within 2% of 110/120V (user selectable) with zero transfer time
  • Supports operation at 50/60Hz (auto-sensing)
  • Removes harmonic distortion, fast electrical impulses, frequency variations and other hard to solve power problems not addressed by other UPS types
  • Corrects line voltage conditions as low as 65V and as high as 150V to within 2% of selected nominal voltage
  • Standard internal battery set offers 14 minutes runtime at half load (1200W) and 5 minutes at full load (2400W)
  • Expandable battery runtime with optional BP72V15-2U (limit 1), BP72V28RT-3U (multi-pack compatible) and BP72V18-2US (multi-pack compatible) external battery packs
  • Intelligent battery management system extends battery life
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Network interfaces support simultaneous communications via built-in USB, DB9 serial / contact-closure and slot for network management card options
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X.
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Built-in Emergency Power Off (EPO) interface with cable
  • NEMA L5-30P input plug / NEMA 5-15R, 5-15/20R & L5-30R output receptacles
  • Integrated 2 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual load banks
  • Front panel LEDs offer current monitoring and battery charge level information
  • Network grade AC, TEL/DSL or ethernet line surge suppression
  • Field replaceable, hot swappable internal batteries and external battery packs
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SU3000XL Online, Double-Conversion UPS System
  • USB, DB9 and EPO cables
  • Instruction manual with warranty information
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332119926
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)3000
Output kVA Capacity (kVA)3
Output Watt Capacity (Watts)2400
Output kW Capacity (kW)2.4
Power Factor  0.8
Crest Factor  3:1
Nominal Voltage Details120V default
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Load Management Receptacles  Two switchable four-outlet load banks, (bank 1 - four 5-15/20R, bank 2 - four 5-15R outlets)
Output Circuit Breakers15A branch rated breaker (x2) protects 4 outlets each, L5-30R outlet is unbreakered
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsOVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Nominal Output Voltage(s) Supported110V; 120V
Output Receptacles(4) 5-15R; (4) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)24A (120V)
Nominal Input Voltage(s) Supported110V AC; 120V AC
UPS Input Connection TypeL5-30P
Input Circuit Breakers40A
UPS Input Cord Length (ft.)10
Recommended Electrical Service30A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  5 min. (2400w)
Half Load Runtime (min.)  14 min. (1200w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP72V15-2U  (limit 1);  BP72V28RT-3U  (multi-pack compatible);  BP72V18 -2US (multi-pack compatible)
DC System Voltage (VDC)72
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 80% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC96-3U 
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 150
Undervoltage Correction  2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches2 switches control off/on power status and alarm-cancel/self-test operation
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information - includes 4-LED meter display for load and battery charge level
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Primary Form FactorTower
Primary UPS Depth (mm)521
Primary UPS Height (mm)262
Primary UPS Width (mm)229
Shipping Dimensions (hwd / in.)14.70 x 23.10 x 12.60
Shipping Weight (lbs.)74.40
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)10.3 x 9 x 20.5
UPS Power Module Weight (kg)31.43
UPS Power Module Weight (lbs.)69.3
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  1117
AC Economy Mode BTU / Hr. (Full Load)253
Battery Mode BTU / Hr. (Full Load)  1225
AC Mode Efficiency Rating (100% Load)88%
AC Economy Mode Efficiency Rating (100% Load)97%
Audible Noise< 45 dB at front side 1m
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network Management Cards SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)150
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Hot swappable batteries
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Greater than 95% efficiency - GREEN UPS; Individually controllable load banks; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU3000XL model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP72V15-2U | UPS Battery Packs BP72V15-2U External 72V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP72V15-2U)
BP72V18-2US | UPS Battery Packs BP72V18-2US External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US)
BP72V28RT-3U | UPS Battery Packs BP72V28RT-3U External 72V 3U Rack/Tower Battery Pack for select Tripp Lite UPS systems (BP72V28RT-3U)
Management Hardware
  Model Number Description
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units (PDUs)
  Model Number Description
PDU1220 | Power Distribution Units (PDUs) PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. Cord, 1U Rack-Mount
PDU2430 | Power Distribution Units (PDUs) PDU2430 2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. Cord, 1U Rack-Mount

Extended Warranties

Part Number Description
WEXT1M 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2M 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3M 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.