Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 120V 3kVA 2.4kW Double-Conversion UPS, 3U, Extended Run, Oversize Batteries, Network Card Slot, USB, DB9

Model Number: SU3000RTXR3U


  • 3000VA / 3kVA / 2400 watt on-line double-conversion 3U rack/tower UPS
  • 110/120V +/-2% output at 50/60Hz, high efficiency economy mode option
  • Oversize internal batteries, Expandable runtime, Hot-swap battery modules
  • USB, RS232 & EPO ports; slot for network management card options
  • Front panel status LEDs with detailed load and battery metering
  • 2 independently switchable output load banks
  • NEMA L5-30P input; L5-30R, 5-15/20R & 5-15R outlets
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

3000VA / 3kVA online, double-conversion UPS system for critical server, network and telecommunications equipment. "XR" configuration offers twice the battery capacity as comparable "XL" version. 3U rackmount form factor with an installed depth of 26 inches (66cm). Expandable battery runtime with optional BP72V15-2U (limit 1), BP72V28RT-3U (multi-pack compatible) and BP72V18-2US (multi-pack compatible) external battery packs. Full time sine wave 110 or 120V output with +/-2% voltage regulation. Online, double-conversion Uninterruptible Power Supply (UPS) actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 65V and overvoltages to 150V. Highly efficient operation in optional economy mode setting, saves BTU heat output and energy costs. NEMA L5-30P input plug. NEMA 5-15R, NEMA 5-15/20R and NEMA L5-30R output receptacles. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces support simultaneous communications via USB port, DB9 serial port and slot for network management card options. Includes USB and DB9 serial ports. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and mains power conditions via all 3 network interfaces. PowerAlert UPS monitoring software is available via free download. Emergency Power Off (EPO) interface. Integrated two bank PDU switching supports load shedding and remote-reboot of connected equipment. Multi-stage metered current monitoring and battery charge status LEDs. LED display panel easily rotates for better viewing in rackmount or tower configurations. Dataline surge suppression for dialup, DSL or network ethernet connection. Mains power and voltage regulation LEDs. Audible Alarm. Self-test. Fault-tolerant auto-bypass mode. 4 post rackmount accessories included; 2-9USTAND tower kit and 2POSTRMKITHD 2-post rackmount accessories available. Field replaceable, hot swappable internal batteries and external battery packs. Attractive all-black UPS design. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • SmartOnline high power density UPS system is ideal for critical voice, data, medical and industrial network applications
  • Special "XR" version offers larger internal batteries for longer runtimes than standard "XL" model
  • True online, double-conversion UPS provides perfectly regulated sine wave output within 2% of 110/120V (user selectable) under all usage conditions
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Removes harmonic distortion, fast electrical impulses, frequency variations and other hard to solve power problems not addressed by other UPS types
  • Corrects line voltage conditions as low as 65V and as high as 150V back to selectable 110/120V (+/-2%) values
  • Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs
  • Standard internal battery set offers 30 minutes runtime at half load (1200W) and 12 minutes at full load (2400W)
  • Optional BP72V15-2U (limit 1), BP72V28RT-3U (multi-pack compatible) and BP72V18-2US (multi-pack compatible) external battery packs
  • Intelligent battery management system extends battery life
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Compact rackmount form factor installs using only 3 rack spaces (3U) with a maximum installed depth of 26 inches
  • Ships with all mounting accessories for 4 post rackmount installation
  • Optional 2POSTRMKITHD enables 2 post rackmount installation
  • Optional 2-9USTAND accessory enables small-footprint upright tower placement
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Network interfaces support simultaneous communications via built-in USB, DB9 serial/contact-closure and slot for network management card options
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Built-in Emergency Power Off (EPO) interface with cable
  • NEMA L5-30P input plug/NEMA 5-15/20R & NEMA L5-30R output receptacles
  • Integrated 2 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual load banks (each bank has four outlets)
  • Front panel LEDs offer current monitoring and battery charge level information
  • UPS ships fully assembled in full compliance with DOT regulations, no time consuming connection of internal batteries by user required
  • Single line TEL/DSL or network ethernet line surge suppression
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SU3000RTXR3U SmartOnline High Power Density UPS System
  • USB, DB9 and EPO Cabling
  • Owner's manual with warranty information
Cisco compatible RoHS compliant VMware ready application
VAR Business Award Best MidMarket Products

Specifications

OVERVIEW
UPC Code037332125422
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)3000
Output kVA Capacity (kVA)3
Output Watt Capacity (Watts)2400
Output kW Capacity (kW)2.4
Power Factor  0.8
Crest Factor  3:1
Nominal Voltage Details120V default
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Load Management Receptacles  Two switchable four-outlet load banks, (bank 1 - four 5-15/20R, bank 2 - four 5-15R outlets)
Output Circuit Breakers15A branch rated (x2) - each breaker protects 4 outlets, L5-30R is unbreakered
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsOVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Nominal Output Voltage(s) Supported110V; 120V
Output Receptacles(4) 5-15R; (4) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)24A
Nominal Input Voltage(s) Supported110V AC; 120V AC
UPS Input Connection TypeL5-30P
Input Circuit Breakers40A
UPS Input Cord Length (ft.)10
Recommended Electrical Service30A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  12 min. (2400w)
Half Load Runtime (min.)  30 min. (1200w)
Expandable Battery RuntimeSupports extended runtime with optional external battery packs
External Battery Pack Compatibility   BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible); BP72V18-2US (multi-pack compatible)
DC System Voltage (VDC)72
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 80% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC96-3U (quantity 2)
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 150
Undervoltage Correction  2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncludes 4 post rackmount installation accessories
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITHD); Tower (2-9USTAND)
Minimum Required Rack Depth with External Battery Pack (cm)77
Minimum Required Rack Depth with External Battery Pack (in.)30.25
Minimum Required Rack Depth without External Battery Pack (cm)80
Minimum Required Rack Depth without External Battery Pack (in.) 31.5
Primary Form FactorRackmount
Primary UPS Depth (mm)660
Primary UPS Height (mm)132
Primary UPS Width (mm)452
Rack Height3U
Shipping Dimensions (hwd / in.)11.50 x 23.00 x 33.00
Shipping Weight (lbs.)150.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.2 x 17.8 x 26
UPS Power Module Weight (kg)50.48
UPS Power Module Weight (lbs.)111.3
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  1117
AC Economy Mode BTU / Hr. (Full Load)253
Battery Mode BTU / Hr. (Full Load)  1224
AC Mode Efficiency Rating (100% Load)88%
AC Economy Mode Efficiency Rating (100% Load)97%
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; TLNETCARD; WEBCARDLX; MODBUSCARD; RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)150
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Hot swappable batteries
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU3000RTXR3U model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP72V15-2U | UPS Battery Packs BP72V15-2U External 72V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP72V15-2U)
BP72V18-2US | UPS Battery Packs BP72V18-2US External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US)
BP72V28RT-3U | UPS Battery Packs BP72V28RT-3U External 72V 3U Rack/Tower Battery Pack for select Tripp Lite UPS systems (BP72V28RT-3U)
UPS Accessories
  Model Number Description
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2POSTRMKITHD | UPS Accessories 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components
Management Hardware
  Model Number Description
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
Power Distribution Units (PDUs)
  Model Number Description
PDU1215 | Power Distribution Units (PDUs) PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
Power Strips
  Model Number Description
PS7224 | Power Strips PS7224 24-Outlet Vertical Power Strip, 120V, 15A, 5-15P, 15-ft. Cord, 72 in.

Extended Warranties

Part Number Description
WEXT1N 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2N 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3N 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.