Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB 2.0 OTG Cable with 2-in-1 Connector - Combo A Male + Micro-B Male to A Female, 6-in. (15.24 cm)


  • USB OTG (On-the-Go) cable featuring a unique USB Micro-B / USB combo connector with retractable Micro-B
  • Acts as an OTG cable with the retractable Micro-B connector pulled out, connecting a USB device such as a keyboard, mouse, or flash drive to an OTG compliant Micro-B device
  • Push the retractable USB Micro-B connector back in to use the cable as a standard USB 2.0 A/A extension cable

View Full Product Details

Tripp Lite Part Number

U052-06N-OTG-AM

Have a Question?
Contact Us

Features

  • USB OTG (On-the-Go) cable featuring a unique USB Micro-B / USB combo connector with retractable Micro-B
  • Acts as an OTG cable with the retractable Micro-B connector pulled out, connecting a USB device such as a keyboard, mouse, or flash drive to an OTG compliant Micro-B device
  • Push the retractable USB Micro-B connector back in to use the cable as a standard USB 2.0 A/A extension cable
  • USB 2.0 cable, 6-in.

Package Includes

  • USB 2.0 OTG Cable with 2-in-1 Connector - Combo A Male + Micro-B Male to A Female, 6-in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188373
TechnologyUSB 2.0 (High Speed); USB
PHYSICAL
ColorBlack
Cable Length (ft.)0.5
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.35
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1MICRO-USB B (MALE)
Side B - Connector 2USB A (FEMALE)
STANDARDS & COMPLIANCE
ApprovalsRoHS and REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

When two devices are connected using a standard USB cable or hub, one acts as the host and the other as the slave. For example, a laptop might be the host for a flash drive (the slave). OTG allows a device, such as a smartphone or tablet, to act as a host for peripherals, such as a digital camera, mouse or keyboard. Most Android phones and tablets support OTG Host Mode (Android 3.1 or newer). At this time, Apple iPhones and iPads do not.
Was this information helpful? Yes No
Need more help? Contact Technical Support
A phone or tablet with a USB port usually acts as slave when attached to a USB host, such as a laptop. However, if the phone or tablet has a USB port that supports USB OTG, it can also function as a USB host. This allows you to connect a variety of peripherals, such as a flash drive, digital camera, SD card reader or external hard drive.
Was this information helpful? Yes No
Need more help? Contact Technical Support
To take advantage of OTG, you'll need the following equipment: 1. An OTG-compatible cable, adapter or hub (standard USB won’t work) 2. A device that supports OTG Host Mode (check your device's specifications) It's important to pay attention to the connector type and gender you need. For example, to connect a thumb drive to an Android phone that has a micro USB port, you will need a USB OTG cable with a male micro USB Type-A connector on one end and a female USB Type-A connector on the other (see Tripp Lite Model Number U052-06N).
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the U05206NOTGAM model support page.

Related Products

USB Cables

  Model Number Description
2-in-1 OTG Adapter, USB 3.0 Micro B Male and USB 2.0 Micro B Male to USB A Female U053-000-OTG U053-000-OTG 2-in-1 OTG Adapter, USB 3.0 Micro B Male and USB 2.0 Micro B Male to USB A Female

Documents & Downloads

support icon

Do you own a
U052-06N-OTG-AM

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.