Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 OTG Cable with 2-in-1 Connector - Combo A Male + Micro-B Male to Micro-B Male, 7-in.

Model Number: U050-07N-OTG


  • OTG (On-the-Go) syncing cable with unique USB Micro-B / USB combo connector with retractable Micro-B
  • Acts as an OTG cable with the retractable Micro-B connector pulled out, connecting a Micro-B device to an OTG compliant Micro-B device for charging and access to files
  • Push the retractable USB Micro-B connector back in to use the cable as a standard Micro-B cable, connecting your device to a computer for sync and charging

Overview

Tripp Lite's U050-07N-OTG is a unique, OTG (On-the-Go) syncing cable which has a retractable USB Micro-B Male connector built into the standard USB A-Male connector. The cable can be used as a Micro-B to Micro-B OTG cable, or a standard Micro-B to USB cable. With the retractable Micro-B connector pulled out, it acts as an OTG cable, connecting a Micro-B device to an OTG compliant Micro-B device for charging and access to files. With the retractable USB Micro-B connector pushed back in, it acts as a standard Micro-B cable, connecting your device to a computer for sync and charging.

Features

  • OTG (On-the-Go) syncing cable with unique USB Micro-B / USB combo connector with retractable Micro-B
  • Acts as an OTG cable with the retractable Micro-B connector pulled out, connecting a Micro-B device to an OTG compliant Micro-B device for charging and access to files
  • Push the retractable USB Micro-B connector back in to use the cable as a standard Micro-B cable, connecting your device to a computer for sync and charging
  • USB 2.0 cable; 7-in.

Package Includes

  • USB 2.0 OTG Cable with 2-in-1 Connector - Combo A Male + Micro-B Male to Micro-B Male, 7-in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188366
INPUT
Cable Length (ft.)0.6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.02
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1MICRO-USB B (MALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
CERTIFICATIONS
ApprovalsRoHS and REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

Most mobile devices use USB cables to recharge their batteries. A USB 2.0 cable can provide up to 2.5 watts of power, sufficient to charge a phone or tablet. The new USB Power Delivery specification can provide up to 100 watts and it’s bi-directional, so a device can send or receive power. So, assuming a laptop requires a 60 watts charge, it could mean the end of bulky power adapters and proprietary charging cables. This available wattage will depend on the hardware and on the capabilities of the cable selected.
When two devices are connected using a standard USB cable or hub, one acts as the host and the other as the slave. For example, a laptop might be the host for a flash drive (the slave). OTG allows a device, such as a smartphone or tablet, to act as a host for peripherals, such as a digital camera, mouse or keyboard. Most Android phones and tablets support OTG Host Mode (Android 3.1 or newer). At this time, Apple iPhones and iPads do not.
A phone or tablet with a USB port usually acts as slave when attached to a USB host, such as a laptop. However, if the phone or tablet has a USB port that supports USB OTG, it can also function as a USB host. This allows you to connect a variety of peripherals, such as a flash drive, digital camera, SD card reader or external hard drive.
To take advantage of OTG, you'll need the following equipment: 1. An OTG-compatible cable, adapter or hub (standard USB won’t work) 2. A device that supports OTG Host Mode (check your device's specifications) It's important to pay attention to the connector type and gender you need. For example, to connect a thumb drive to an Android phone that has a micro USB port, you will need a USB OTG cable with a male micro USB Type-A connector on one end and a female USB Type-A connector on the other (see Tripp Lite Model Number U052-06N).
American Wire Gauge (AWG) is a US standard set of wire gauges or diameters. The higher the gauge number, the thinner the wire. Since thicker wire has less electrical resistance, it can carry more current. For networking or digital signage applications with longer runs, use 24 AWG cabling. AWG is also used to describe USB data/charging cables used with smartphones and other mobile devices. Thicker cables can carry more current and potentially charge a device faster. The gauge of USB cables have two numbers (e.g. 28/28 AWG). The first number refers to the gauge of the data wires and the second describes the gauge of the power wires. A USB cable that is 28/24 AWG has thicker charging wires and can carry more current.

Additional FAQs may be available on the U05007NOTG model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
U053-000-OTG | USB, Lightning & FireWire U053-000-OTG 2-in-1 OTG Adapter, USB 3.0 Micro B Male and USB 2.0 Micro B Male to USB A Female
USB Cables
  Model Number Description
U053-000-OTG | USB Cables U053-000-OTG 2-in-1 OTG Adapter, USB 3.0 Micro B Male and USB 2.0 Micro B Male to USB A Female

Resources & Downloads

support icon

Do you own a
U050-07N-OTG

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.