Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

E-Rate Program Funding

Ensuring schools and libraries across the U.S. are connected to information and resources through the Internet

The Federal Communications Commission (FCC) adopted the E-Rate Modernization Order, more commonly known as the E-Rate program, on July 11, 2014. The E-Rate Program helps ensure public and private schools (K-12) and libraries across the U.S. are connected to information and resources through the Internet by expanding funding for Wi-Fi networks.

e-rate
e-rate savings

Learn More about
E-Rate Category 2 Budgets

Applying for C2 Discounts

e-rate funds for learning

Calculate Your 
Funds for Learning

Find Category 2 Funds Now

Tripp Lite Offers a Full Selection of E-Rate Eligible Products

Uninterruptible Power Supply (UPS)
small battery backup ups
Browse Models
Gigabit Network Switches
Gigabit Ethernet Switch pdu
Browse Models
Server Racks & Enclosures
server rack enclosure
Browse Models
Copper & Fiber Network Cables
computer network cables
Find a Cable
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.