Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Micro data centers conveniently and cost‐effectively enable edge computing in locations where dedicated IT space is unavailable and impractical or cost‐prohibitive to retrofit.

Edge of network locations, like branch offices, banks, retail stores and factories, often lack space and on‐site IT staff. Micro data centers are designed to save space and require minimal IT support.

Because of the critical applications served by edge computing, micro data centers also need to provide a level of system availability and security comparable to a core/cloud data center.

The ability to customize and then standardize a solution is also key, as it makes the micro data center more cost‐effective, more reliable and leads to quick, easy, repeatable deployments and service.

  wall-mount micro data center compact micro data center quiet micro data center full-size micro data center
  Wall-Mount Compact Floor-Standing Quiet Floor-Standing Full-Size Floor-Standing
SITE POWER REQUIREMENTS

120V, 15A, 50/60 Hz
120V, 30A, 60 Hz

120V, 15A, 60 Hz
120V, 30A, 60 Hz

120V, 15A, 60 Hz
120V, 30A, 60 Hz

120V, 30A, 50/60 Hz
208/240V, 30A, 50/60 Hz
208/240V, 60A, 50/60 Hz

USABLE RACK SPACE 9U to 15U 15U to 21U 15U to 21U

38U to 40U (120V)
30U to 38U (208/240V)

OUTPUT POWER CAPACITY 1.5 kVA to 3 kVA 1.5 kVA to 3 kVA 1.5 kVA to 3 kVA

3 kVA to 3 kVA (N+N) (120V)
6 kVA to 10 kVA (N+N) (208/240V)

RUNTIMES (100% LOAD) Up to 4.9 min. (Expandable) Up to 4.9 min. (Expandable) Up to 4.9 min. (Expandable) Up to 4.1 min. (Expandable)
UPS TYPES Line-Interactive with Sine Wave Output Line-Interactive with Sine Wave Output Line-Interactive with Sine Wave Output On-Line with Pure Sine Wave Output and Zero Transfer Time
PDU TYPES Metered (Switched optional) Metered (Switched optional) Metered (Switched optional) Metered (Switched optional)
HIGH AVAILABILITY FEATURES Automatic Voltage Regulation (AVR); Battery Backup; Hot-Swappable Batteries Automatic Voltage Regulation (AVR); Battery Backup; Hot-Swappable Batteries Automatic Voltage Regulation (AVR); Battery Backup; Hot-Swappable Batteries N+N Redundancy; On-Line (VFI) Operation; Auto Bypass; Battery Backup; Hot-Swappable Batteries; Hot-Swappable Power Modules
SHIPPING FORM FACTOR Kit Only Kit or Assembled/Tested Kit or Assembled/Tested Kit or Assembled/Tested
 
  wall-mount micro data center compact micro data center full-size micro data center
  Wall-Mount Compact Floor-Standing Full-Size Floor-Standing
SITE POWER REQUIREMENTS 230V, 13/16A, 50/60 Hz 230V, 13/16A, 50/60 Hz

230V, 32A, 50/60 Hz
230V, 63A, 50/60 Hz
230V, 13/16A, 50/60 Hz

USABLE RACK SPACE 9U to 15U 15U to 21U 30U to 40U
OUTPUT POWER CAPACITY 1.5 kVA to 3 kVA 1.5 kVA to 3 kVA 3 kVA to 10 kVA (N+N)
RUNTIMES (100% LOAD)) Up to 4.9 min. (Expandable) Up to 4.9 min. (Expandable) Up to 5 min. (Expandable)
UPS TYPES Line-Interactive with Sine Wave Output Line-Interactive with Sine Wave Output On-Line with Pure Sine Wave Output and Zero Transfer Time
PDU TYPES Metered or Basic (Switched optional) Metered or Basic (Switched optional) Metered (Switched optional)
HIGH AVAILABILITY FEATURES Automatic Voltage Regulation (AVR); Battery Backup; Hot-Swappable Batteries Automatic Voltage Regulation (AVR); Battery Backup; Hot-Swappable Batteries N+N Redundancy; On-Line (VFI) Operation; Auto Bypass; Battery Backup; Hot-Swappable Batteries; Hot-Swappable Power Modules
SHIPPING FORM FACTOR Kit Only Kit or Assembled/Tested Kit or Assembled/Tested
 

Customize your own model or find the one that's right for you.

Design Your Micro Data Center

the edge made easy
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.