Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

IT Infrastructure Design Support

Working on a data center or server room expansion or upgrade? Experienced Tripp Lite infrastructure specialists are available to help.

Planning your power capacity and efficiency is a vital step in any consolidation, expansion or virtualization project. Industry trends, such as rising energy costs and increased cooling requirements, have focused attention on efficiency in all aspects of network and infrastructure design.

We'll Help You...

  • Define objectives and technical requirements
  • Evaluate the installation site, including existing systems and infrastructure
  • Examine systems to ensure they're correctly powered, protected and configured
  • Prepare for future and evolving IT requirements
  • Integrate components with existing systems

What You'll Get...

At the end of the process, we'll provide you with:

  • A roadmap with design tradeoffs explained
  • Detailed project requirements, BOMs and specifications
  • Installation considerations
  • Ongoing support options

SCHEDULE A CALL

Tripp Lite IT Infrastructure Design Specialists work with your team to design the solution that meets your business needs.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.