Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
P512-006
Audio Video Cables

VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft. (1.83 m)

More Info
P561-006
Audio Video Cables

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)

More Info
P568-006
Audio Video Cables

High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)

More Info
P580-006
Audio Video Cables

DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)

More Info
P580-010
Audio Video Cables

DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)

More Info
P581-006
Audio Video Cables

DisplayPort to DVI Adapter Cable (DP with Latches to DVI-D Single Link M/M), 6 ft. (1.8 m)

More Info
P569-006-CERT
Audio Video Cables

4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.

More Info
P586-006-VGA-V2
Audio Video Cables

Mini DisplayPort 1.2 to VGA Active Adapter Cable (M/M), 6 ft. (1.8 m)

More Info
P566-006
Audio Video Adapter Cables

HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m)

More Info
P566-006-VGA
Audio Video Cables

HDMI to VGA Active Adapter Cable (HDMI to Low-Profile HD15 M/M), 6 ft. (1.8 m)

More Info
P582-006
Audio Video Adapter Cables
TAA P582-006

DisplayPort to HDMI Adapter Cable (M/M), 6 ft. (1.8 m)

More Info
P583-006-BK
Audio Video Cables

Mini DisplayPort to DisplayPort Adapter Cable, 4K 60 Hz (M/M), DP Latching Connector, Black, 6 ft. (1.8 m)

More Info
P586-006-HDMI
Audio Video Adapter Cables

Mini DisplayPort to HDMI Active Adapter Cable (M/M), 1080p, 6 ft. (1.8 m)

More Info

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.