Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
U040-006-C
USB Cables

USB-C Cable (M/M) - USB 2.0, 6 ft. (1.83 m)

More Info
U040-006-MICRO
USB Cables

USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m)

More Info
U040-006-MINI
USB Cables

USB 5-Pin Mini-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m)

More Info
U420-003
USB Cables

USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
U422-003
USB Cables

USB-C to USB-B Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
U426-003
USB Cables

USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
U428-000-F
USB Adapters

USB-C to USB-A Adapter (M/F), 3.1 Gen 1 (5 Gbps)

More Info
U428-003
USB Cables

USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
U428-003-G2
USB Cables

USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.