Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power and Connectivity Solutions from Tripp Lite

U442-DOCK1
Docks, Hubs & Multiport Adapters

USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, Memory Card, 100W PD Charging

More Info
U442-DOCK10-S
Docks, Hubs & Multiport Adapters

USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A Hub Ports, Memory Card, 60W PD Charging

More Info
U442-DOCK11-S
Docks, Hubs & Multiport Adapters

USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A/C Hub, GbE, Memory Card, 60W PD Charging

More Info
U442-DOCK12-S
Docks, Hubs & Multiport Adapters

USB-C Dock, Triple Display - HDMI, VGA, USB 3.2 Gen 1, USB-A Hub, 100W PD Charging

More Info
U442-DOCK13-S
Docks, Hubs & Multiport Adapters

USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A/USB-C Hub, GbE

More Info
U442-DOCK15-S
Docks, Hubs & Multiport Adapters

USB-C Dock with Removable Clip - For Laptops and Tablets, 4K HDMI, USB-A Hub, 60W PD Charging

More Info
U442-DOCK2-S
Docks, Hubs & Multiport Adapters

USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, 60W PD Charging

More Info
U442-DOCK3-B
Docks, Hubs & Multiport Adapters

USB-C Dock - 4K HDMI, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, Memory Card, 100W PD Charging

More Info
U442-DOCK4-S
Docks, Hubs & Multiport Adapters

USB-C Docking Station, HDMI, VGA, DP, USB-A/C, GbE, 100W PD Charging, Power Supply Included – 4K @ 30 Hz, Thunderbolt 3, Silver

More Info
U442-DOCK5-GY
Docks, Hubs & Multiport Adapters

USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A Hub, GbE, Memory Card, 100W PD Charging

More Info
U442-DOCK6-GY
Docks, Hubs & Multiport Adapters

USB-C Dock, Dual Display - 4K HDMI, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, 100W PD Charging

More Info
U442-DOCK7D-B
Docks, Hubs & Multiport Adapters

USB-C Dock, Triple Display - 4K HDMI & DP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, 100W PD Charging

More Info
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.