A Wall Mount Rack for Every Application...
5U to 26U

Choose Your Size: 5U 6U 9U 10U 12U 18U 26U

What other IT Managers say...

“I needed to house several servers but had plumbing in the way so I'm glad I found a 26U rack.” Read Full Review

5/5

“This is a great little cabinet you can secure and hide away up off the ground away from people.” Read Full Review

5/5

“This worked out perfectly to house a server and large UPS in a wiring closet for remote replication.” Read Full Review

5/5

Tripp Lite Wall Mount Rack Cabinets feature...

  • Quick, easy installation and maintenance with removable side panels and included hardware
  • Security for equipment with lockable front door and side panel options
  • Hinged wall bracket for easy access for equipment and cables (most models)
  • Perforated door, top, bottom and sides for superior ventilation
Perfect for:  Server rooms  •  Network closets  •  Classrooms   •  AV installations  •  Over/under desks  •  Warehouses
5U Model Hinged Wall Bracket Load Capacity Mounting Depth
SRWF5U No 150 lbs 17 to 20 in. horizontal
PRICES MORE INFO
6U Model Hinged Wall Bracket Load Capacity Mounting Depth
SRW6U No 200 lbs 3 to 16.5 in.
PRICES MORE INFO
9U Model Hinged Wall Bracket Load Capacity Mounting Depth
SRW9U Yes 200 lbs 3 to 16.5 in.
PRICES MORE INFO
10U Model Hinged Wall Bracket Load Capacity Mounting Depth
SRW10US Yes 200 lbs 3 to 20.5 in.
PRICES MORE INFO
12U Model Hinged Wall Bracket Load Capacity Mounting Depth
SRW12US Yes 200 lbs 3 to 20.5 in.
PRICES MORE INFO
12U Model Hinged Wall Bracket Load Capacity Mounting Depth
SRW12US33 Yes (Heavy-Duty) 250 lbs 3 to 32.5 in.
PRICES MORE INFO
18U Model Hinged Wall Bracket Load Capacity Mounting Depth
SRW18US Yes (Heavy-Duty) 250 lbs 3 to 20.5 in.
PRICES MORE INFO
26U Model Hinged Wall Bracket Load Capacity Mounting Depth
SRW26US Yes (Heavy-Duty) 250 lbs 3 to 20.5 in.
PRICES MORE INFO
Back to top