Part Number: N250-012
- 12-port vertical wall-mount
- 110 punch down termination
- Includes 89D mounting bracket
- Cat6 Certified
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- CAT6 Rated/Certified
- UL Approved
- 110 punch down termination
- Ports clearly numbered both on front and back
- Labels on front enable each port to be named.
- Color-coded label on back offers both EIA/TIA 568A & 568B wiring
- Metal frame
- Includes mounting bracket
Specifications
OVERVIEW
UPC Code | 037332131034 |
Product Type | Wall Mount |
Technology | Cat5/5e; Cat6 |
CONNECTIONS
Number of Ports | 12 |
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
PHYSICAL
Shipping Dimensions (hwd / in.) | 11.02 x 3.15 x 2.17 |
Shipping Weight (lbs.) | 0.68 |
Unit Dimensions (hwd / in.) | 3.330 x 10.000 x 1.900 |
Panel Style | Punchdown |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m) | |
N201-005-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 5 ft. (1.52 m) | |
N201-007-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) | |
N201-010-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
N201-014-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) | |
N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) |
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images