Part Number: N052-012
- 19 in. rackmount ready, 1U Height ( 1.75" )
- EIA/TIA 2/32 spacing
- 110 type punchdown termination
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Cat5e
- UL approved
- Ports clearly numbered both on front and back
- Labels on front enable each port to be named
- Color coded label on back offers both EIA/TIA 568A & 568B wiring
- Metal frame
- EIA/TIA 2/32 spacing
- Rack mountable on a 19 rack (1U of space)
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332013187 |
Product Type | Rackmount |
Technology | Cat5/5e |
CONNECTIONS
Number of Ports | 12 |
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.00 x 3.00 x 20.40 |
Shipping Weight (lbs.) | 1.10 |
Panel Style | Punchdown |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N002-003-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) | |
N002-003-BL | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 3 ft. (0.91 m) | |
N002-003-GN | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Green, 3 ft. (0.91 m) | |
N002-003-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 3 ft. (0.91 m) | |
N002-003-RD | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Red, 3 ft. (0.91 m) | |
N002-003-YW | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Yellow, 3 ft. (0.91 m) | |
N002-005-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m) | |
N002-007-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) | |
N002-010-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) |
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Videos
- N052-012 12-Port Cat5e Patch Panel
https://tripplite.eaton.com/video/n052-012-12-port-cat5e-patch-panel/55893
Product Images