Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA


  • 19-in. rackmount ready, 1U ( 1.75in )
  • EIA/TIA 2/32 spacing
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

View Full Product Details

Tripp Lite Part Number

N052-024

Have a Question?
Contact Us

Overview

Tripp Lite's Enhanced Category 5 Patch Panels offer you all the functionality and compatibility as any name brand. Each panel comes with 110-type termination, while meeting and exceeding EIA/TIA TSB-40 Cat5e connecting hardware specifications. Color coded for both EIA/TIA 568A & 568B installations. 24 ports ensure a wide range of plug-n-play options. The clear numbering on both the front and back of each panel gives you a quick and easy way to identify cable runs and the high density 19in panel design will save you valuable space in on the rack.

UTP Cat5e 22-24 AWG solid cable

Features

  • Cat5e
  • UL approved
  • Ports clearly numbered both on front and back
  • Labels on front enable each port to be named
  • Color coded label on back offers both EIA/TIA 568A & 568B wiring
  • Metal frame
  • EIA/TIA 2/32 spacing
  • Rack mountable on a 19 rack (1U of space)

Package Includes

  • Cat5e Patch Panel 568B- 24 Port, 1U
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332013194
PHYSICAL
Shipping Dimensions (hwd / in.)2.20 x 20.50 x 4.25
Shipping Weight (lbs.)1.30
CONNECTIONS
Ports24
Side A - Connector 1110 IDC
Side B - Connector 1RJ45 (FEMALE)
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Rack Accessories

  Model Number Description
N060-002 | Rack Accessories N060-002 2U Hinged Wall-Mount Patch Panel Bracket, TAA
N060-004 | Rack Accessories N060-004 4U Hinged Wall-Mount Patch Panel Bracket, TAA

Network Cables & Adapters

  Model Number Description
N002-003-BK | Network Cables & Adapters N002-003-BK Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft.
N002-003-BL | Network Cables & Adapters N002-003-BL Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Blue, 3 ft.
N002-003-GN | Network Cables & Adapters N002-003-GN Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Green, 3 ft.
N002-003-GY | Network Cables & Adapters N002-003-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 3 ft.
N002-003-RD | Network Cables & Adapters N002-003-RD Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Red, 3 ft.
N002-003-YW | Network Cables & Adapters N002-003-YW Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Yellow, 3 ft.
N002-005-GY | Network Cables & Adapters N002-005-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 5 ft.
N002-007-GY | Network Cables & Adapters N002-007-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft.
N002-010-GY | Network Cables & Adapters N002-010-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft.

Network Panels, Jacks & Hardware

  Model Number Description
N060-002 | Network Panels, Jacks & Hardware N060-002 2U Hinged Wall-Mount Patch Panel Bracket, TAA
N060-004 | Network Panels, Jacks & Hardware N060-004 4U Hinged Wall-Mount Patch Panel Bracket, TAA

Resources & Downloads

support icon

Do you own a
N052-024

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.