Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 19-in. rackmount ready, 2U Height ( 3.50in )
  • EIA/TIA 2/32 spacing
  • 110 type punchdown termination
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Overview

Enhanced Cat5 Patch Panels offer you all the functionality and compatibility as any name brand. Each panel comes with 110-type termination, while meeting and exceeding EIA/TIA TSB-40 Cat5e connecting hardware specifications. Color-coded for both EIA/TIA 568A and 568B installations. 48 ports ensure a wide range of plug-n-play options. The clear numbering on both the front and back of each panel gives you a quick and easy way to identify cable runs, and the high-density 19-inch panel design will save you valuable space in on the rack.
UTP Cat5e 22-24 AWG solid cable

Features

  • Cat5e
  • UL approved
  • Ports clearly numbered both on front and back
  • Labels on front enable each port to be named
  • Color coded label on back offers both EIA/TIA 568A & 568B wiring
  • Metal frame
  • EIA/TIA 2/32 spacing
  • Rack mountable on a 19 rack ( 2U Height, 3.50in )

Package Includes

  • Cat5e Patch Panel 568B-48 Port, 2U
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332013200
Product TypeRackmount
TechnologyCat5/5e
CONNECTIONS
Number of Ports48
Side A - Connector 1110 IDC
Side B - Connector 1RJ45 (FEMALE)
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
PHYSICAL
Shipping Dimensions (hwd / in.)2.80 x 19.70 x 4.70
Shipping Weight (lbs.)2.30
Panel StylePunchdown
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) N002-003-BK N002-003-BK Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 3 ft. (0.91 m) N002-003-BL N002-003-BL Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 3 ft. (0.91 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Green, 3 ft. (0.91 m) N002-003-GN N002-003-GN Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Green, 3 ft. (0.91 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 3 ft. (0.91 m) N002-003-GY N002-003-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 3 ft. (0.91 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Red, 3 ft. (0.91 m) N002-003-RD N002-003-RD Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Red, 3 ft. (0.91 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Yellow, 3 ft. (0.91 m) N002-003-YW N002-003-YW Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Yellow, 3 ft. (0.91 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m) N002-005-GY N002-005-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) N002-007-GY N002-007-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) N002-010-GY N002-010-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m)

Accessories

  Model Number Description
SmartRack 2U Hinged Wall-Mount Patch Panel Bracket, TAA N060-002 N060-002 SmartRack 2U Hinged Wall-Mount Patch Panel Bracket, TAA
SmartRack 4U Hinged Wall-Mount Patch Panel Bracket, TAA N060-004 N060-004 SmartRack 4U Hinged Wall-Mount Patch Panel Bracket, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.