12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA
- Easy wallmounting with included 89B bracket
- 12 Cat5e Rated Jacks
- 110 Punch down on rear of panel
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Cat5e
- UL approved
- Ports clearly numbered both on front and back
- Labels on front enable each port to be named.
- Color coded label on back offers both EIA/TIA 568A & 568B wiring
- Metal frame
- EIA/TIA 2/32 spacing
- Includes mounting bracket
Specifications
OVERVIEW
UPC Code | 037332013170 |
Product Type | Wall Mount |
Technology | Cat5/5e |
PHYSICAL
Shipping Dimensions (hwd / in.) | 11.02 x 3.15 x 2.17 |
Shipping Weight (lbs.) | 0.68 |
Unit Dimensions (hwd / in.) | 3.3 x 10 x 1.9 (Dimensions with 89B Bracket) |
CONNECTIONS
Number of Ports | 12 |
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the N050012 model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N002-003-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft. (0.91 m) |
![]() |
N002-003-BL | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Blue, 3 ft. (0.91 m) |
![]() |
N002-003-GN | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Green, 3 ft. (0.91 m) |
![]() |
N002-003-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 3 ft. (0.91 m) |
![]() |
N002-003-RD | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Red, 3 ft. (0.91 m) |
![]() |
N002-003-YW | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Yellow, 3 ft. (0.91 m) |
![]() |
N002-005-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 5 ft. (1.52 m) |
![]() |
N002-007-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m) |
![]() |
N002-010-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft. (3.05 m) |
Documents & Downloads
Product Images