Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

24-Port 1U Rack-Mount STP Shielded Cat6 /Cat5 Feedthrough Patch Panel, RJ45 Ethernet, TAA

Model Number: N254-024-SH


  • Shielded Cat6 RJ45 Jacks on both sides of the panel
  • Installs easily in 19" racks or wall-mounts
  • Cable management bar keeps patch cables well-ordered
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Overview

Tripp Lite's 24-Port Shielded Cat6 Feed-Through patch panel provides patching without punching down bulk wire to the back of the panel. Fully meets or exceeds Cat6 specifications - works with USOC, T568A, and T568B wiring. 19" width mounts easily in 2-Post Relay Rack, or a Wall-Mount Hinged Rack. Detachable cable management bar keeps patch cables neat and tidy on the back of the panel. Easy screw down strain relief eliminates the need for cable ties. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Heavy duty 14ga steel construction
  • Fully shielded RJ45 / RJ45 Coupler jacks
  • Meets or exceeds Cat6 specifications
  • Easy patching with Shielded Cat6 patch cable
  • Includes cable management bar
  • Rackmountable - 19"W x 1.75"H (1U)
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • 24-Port Shielded Cat6 Feed-Through 1U Patch Panel
  • Detachable Cable Management Bracket
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332171122
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.80 x 19.70 x 4.60
Shipping Weight (lbs.)2.50
CONNECTIONS
Ports24
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

No. The N254-024-SH is only rated for Gigabit (1G).

Additional FAQs may be available on the N254024SH model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N125-007-GY | Network Cables & Adapters N125-007-GY Cat6 Gigabit Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 7-ft.
N125-010-GY | Network Cables & Adapters N125-010-GY Cat6 Gigabit Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 10-ft.
N125-025-GY | Network Cables & Adapters N125-025-GY Cat6 Gigabit Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 25-ft.
N125-050-GY | Network Cables & Adapters N125-050-GY Cat6 Gigabit Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 50-ft.
Network Panels, Jacks & Hardware
  Model Number Description
N235-001-SH | Network Panels, Jacks & Hardware N235-001-SH Cat6 Straight Through Modular Shielded In-line Snap-in Coupler (RJ45 F/F), TAA

Resources & Downloads

support icon

Do you own a
N254-024-SH

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.