Part Number: N252-048-1U
- Space saving CAT6 Rated 48-port 1U 110 type Patch panel
- Removable "upper-deck" for easy punch down termination
- Built-in wire management loom
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Space saving CAT6 Rated 48-port 1U 110 type Patch panel
- Removable "upper-deck" for easy punch down termination
- Built-in wire management loom
- Color coded for 568A/568B wiring
- Heavy Duty 14ga cold rolled steel construction
- Mounts in standard 19" Racks or Cabinets
Specifications
OVERVIEW
UPC Code | 037332151735 |
Product Type | Rackmount |
Technology | Cat5/5e; Cat6 |
CONNECTIONS
Number of Ports | 48 |
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 19.50 x 3.70 |
Shipping Weight (lbs.) | 3.96 |
Unit Dimensions (hwd / in.) | 1.720 x 19.000 x 3.310 |
Unit Weight (lbs.) | 3.60 |
Panel Style | Punchdown |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
N201-003-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m) | |
N201-005-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m) | |
N201-005-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 5 ft. (1.52 m) | |
N201-007-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 7 ft. (2.13 m) | |
N201-007-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) | |
N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) | |
N201-010-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
N201-014-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 14 ft. (4.27 m) | |
N201-014-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) | |
N201-025-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images