Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

3 Breaker Maintenance Bypass Panel for SVX60K_, S3M60KX, SU60KX, SU60KTV


  • Wallmount manual bypass panel isolates UPS from connected loads for maintenance with no loss of network availability
  • Includes Kirk-Key interlock system enhances system reliability
  • 3 built-in circuit breakers, heavy duty buswork
  • Compatible with select Tripp Lite 3 phase UPS systems
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SU60KMBPKX

Have a Question?
Contact Us

Overview

Wallmount 3 breaker manual bypass panel with Kirk Key interlock system isolates the UPS from connected loads for maintenance with no loss of network availability. 125A breaker with KAIC rating of 35. Key included.
Compatible with Tripp Lite SVX60K_, S3M60KX, SU60KX, SU60KTV

Features

  • Wallmount 3 breaker manual bypass panel with Kirk Key interlock system
  • Isolates the UPS from connected loads for maintenance with no loss of network availability
  • 125A breaker with KAIC rating of 35
  • Key included
  • Compatible with Tripp Lite SVX60K_, S3M60KX, SU60KX, SU60KTV
RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332146311
Product TypeBypass Panel
Accessories TypeBypass Panel
INPUT
Nominal Input Voltage(s) Supported480V AC
Voltage Compatibility (VAC)480
PHYSICAL
Form Factors SupportedWallmount
Shipping Dimensions (hwd / in.)43.20 x 30.87 x 12.50
Shipping Weight (lbs.)225.00
Unit Dimensions (hwd / in.)42.36 x 30.12 x 11.75
Unit Weight (lbs.)220
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the SU60KMBPKX model support page.

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.