Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3 Breaker Maintenance Bypass Panel for SV80K__ and SU80K

Model Number: SU80KMBPK


  • Wallmount manual bypass panel isolates UPS from connected loads for maintenance with no loss of network availability
  • Includes Kirk-Key interlock system enhances system reliability
  • 3 built-in circuit breakers, heavy duty buswork
  • Compatible with select Tripp Lite 3 phase UPS systems
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Wallmount 3 breaker manual bypass panel with Kirk Key interlock system isolates the UPS from connected loads for maintenance with no loss of network availability. 300A breaker with KAIC rating of 65. Key included.
Compatible with Tripp Lite SV80K__ and  SU80K

Features

  • Wallmount 3 breaker manual bypass panel with Kirk Key interlock system
  • Isolates the UPS from connected loads for maintenance with no loss of network availability
  • 300A breaker with KAIC rating of 65
  • Key included
  • Compatible with Tripp Lite SV80K__ and SU80K models.
RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332146298
INPUT
Nominal Input Voltage(s) Supported240V AC
Voltage Compatibility (VAC)240
PHYSICAL
Form Factors SupportedWallmount
Shipping Dimensions (hwd / in.)62.00 x 36.87 x 12.50
Shipping Weight (lbs.)375.00
Unit Dimensions (hwd / in.)61.25 x 36.1 x 11.75
Unit Weight (lbs.)370
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.