Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Brush Strip Plate for Wall-Mount Racks

Model Number: SRBRUSHWM


  • Brush strip plate for wall-mount racks
  • Blocks unwanted airflow
  • Improves cooling efficiency
  • Installs in existing cable routing slot
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SmartRack SRBRUSHWM is a brush strip plate that securely fits into existing cable routing panel on wall-mount racks. The brush strip plate blocks unwanted airflow inside the wall-mount improving cooling efficiency. Mounting hardware included.

Features

  • Brush strip plate securely fits into existing cable routing panel on wall-mount racks
  • Blocks unwanted airflow inside the wall-mount improving cooling efficiency
  • Mounting hardware included

Package Includes

  • 1 Piece of SRBRUSHWM
  • Mounting Hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173300
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)2.60 x 0.75 x 11.00
Shipping Weight (lbs.)0.51
Unit Dimensions (hwd / in.)0.6 x 2.34 x 10.63
Unit Weight (lbs.).35
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
SRBRUSHWM
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.