Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 19" 1U Blanking Panel Kit
  • 10 pcs. included to fill one to 10U of rack space
  • Improves cooling efficiency
  • Fills unused rack spaces to optimize airflow and prevent recirculation
  • Toolless mounting
  • Fits any square hole, EIA compliant enclosure
  • 5-year limited warranty

Overview

SmartRack® SR1UPANEL10 is a 19-inch 1U blanking panel kit. The kit includes 10 pieces to fill from 1U to 10U of rack space. SR1UPANEL10 improves cooling efficiency inside the enclosure by filling unused rack space and optimizing airflow and preventing recirculation. Offers toolless mounting and fits any square-hole EIA-compliant enclosure.

Features

  • 19" 1U blanking panel kit
  • Includes 10 pieces to fill from one to 10U of rack space
  • Improves cooling efficiency inside the enclosure by filling unused rack space and optimizing airflow and preventing recirculation
  • Offers toolless mounting and fits any square hole, EIA-compliant enclosure

Package Includes

  • (10) 1U Blanking panels
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142085
Accessory TypePass-Through Panel
Accessory ClassRack Accessories
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)4.60 x 9.50 x 18.80
Shipping Weight (lbs.)3.20
Unit Dimensions (hwd / in.)1.752 x 19.000 x 1.252
Unit Weight (lbs.).09
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.