Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3 Breaker Maintenance Bypass Panel for select Tripp Lite 20 and 30kVA UPS systems

Model Number: SU2030KMBP


  • Wallmount manual bypass panel isolates UPS from connected loads for maintenance with no loss of network availability
  • Mechanical interlock system enhances system reliability
  • Minimizes sequencing errors
  • 3 built-in CH Type circuit breakers
  • Compatible with select Tripp Lite 20 and 30kVA 3 phase UPS systems
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Wallmount 3 breaker manual bypass panel with mechanical interlock system isolates the UPS from connected loads for maintenance with no loss of network availability. 100A breaker with KAIC rating of 10. Compatible with Tripp Lite SU20K3/3, SU20K3/3XR5, SU30K3/3 and SU30K3/3XR5.

Features

  • Wallmount 3 breaker manual bypass panel with mechanical interlock system
  • Isolates the UPS from connected loads for maintenance with no loss of network availability
  • 100A breaker with KAIC rating of 10
  • Compatible with Tripp Lite SU20K3/3, SU20K3/3XR5, SU30K3/3, SU30K3/3XR5 and SV20K__ models.
RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332181800
OUTPUT
Output Capacity Details100A maximum per phase
INPUT
Nominal Input Voltage Description208Y/120 VAC 3 phase, 4 wire, Ground
PHYSICAL
Form Factors SupportedWallmount
Shipping Dimensions (hwd / in.)7.50 x 14.50 x 26.50
Shipping Weight (lbs.)33.50
Unit Dimensions (hwd / in.)12 x 24 x 4.6
Unit Weight (lbs.)27.5
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.