Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

3 Breaker Maintenance Bypass Panel for SVT30KX, SVX30_, S3M30KX, SU40KX

Model Number: SU40KMBPKX


  • Wallmount manual bypass panel isolates UPS from connected loads for maintenance with no loss of network availability
  • Includes Kirk-Key interlock system enhances system reliability
  • 3 built-in circuit breakers, heavy duty buswork
  • Compatible with select Tripp Lite 3 phase UPS systems
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Wallmount 3 breaker manual bypass panel with Kirk Key interlock system isolates the UPS from connected loads for maintenance with no loss of network availability. 80A breaker with KAIC rating of 14. Key included.
Compatible with Tripp Lite SVT30KX, SVX20K_, S3M30KX, S3M30KX-NIB and SU40KX

Features

  • Wallmount 3 breaker manual bypass panel with Kirk Key interlock system
  • Isolates the UPS from connected loads for maintenance with no loss of network availability
  • 80A breaker with KAIC rating of 14
  • Key included
  • Compatible with Tripp Lite SVT30KX, SVX20K_, S3M30KX, S3M30KX-NIB and SU40KX
RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332146304
INPUT
Nominal Input Voltage(s) Supported480V AC
Voltage Compatibility (VAC)480
PHYSICAL
Form Factors SupportedWallmount
Shipping Dimensions (hwd / in.)38.20 x 24.87 x 9.75
Shipping Weight (lbs.)130.00
Unit Dimensions (hwd / in.)37.36 x 24.12 x 9
Unit Weight (lbs.)125
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.