Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Side Panel Kit with Latches for Tripp Lite 52U 4-Post Open Frame Rack, 2 Panels


Latching steel panels attach to the sides of your heavy-duty 4-post open frame rack.

  • Provides a clean look for end-of-row open frame rack applications
  • Includes 2 panels that cover one side of the 52U rack
  • Made from heavy-duty steel engineered to stand up to busy IT environments
  • Designed for use with Tripp Lite SR4POST52HD heavy-duty open frame racks
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SR52SIDE4PHD

Have a Question?
Contact Us

Features

Steel Side Panels for Installation on Your Tripp Lite 52U 4-Post Open Frame Rack
The SmartRack® SR52SIDE4PHD side panels feature pre-installed latches that attach to your busy 4-post open frame rack. Designed for the Tripp Lite SR4POST52HD rack frame, this kit can be used in data centers and other applications to provide a clean look for end-of-row open frame racks. This side panel kit elevates the look of your 4-post rack and provides an added layer of protection from tampering or the usual cable mishaps. Note: This package only covers one side of an SR4POST52HD. You will need to purchase two kits to have two panels on each side of the rack.

Package Includes

  • (2) Side panels
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186386
Accessory TypeSide Panel
Accessory ClassRack Accessories
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)4.30 x 27.20 x 44.90
Shipping Weight (lbs.)46.00
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SR52SIDE4PHD model support page.

Related Products

Server Racks & Cabinets

  Model Number Description
52U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment SR4POST52HD SR4POST52HD 52U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

Documents & Downloads

support icon

Do you own a
SR52SIDE4PHD

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.