58U SmartRack Heavy-Duty Open Frame side panels with latches
- Side panels with latches
- Use with SR4POST58HD heavy-duty open frame racks
- Provides a clean look to end-of-row open frame rack applications
- 5-year limited warranty
SR58SIDE4PHD
Have a Question?
Overview
Specifications
OVERVIEW
UPC Code | 037332186393 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 4.30 x 27.20 x 44.90 |
Shipping Weight (lbs.) | 53.00 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Design Resources
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.