Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack


  • Keeps cable bundles manageable
  • Easy on-off use
  • Convenient tie wrap

View Full Product Details

Tripp Lite Part Number

P350-10N-10

Have a Question?
Contact Us

Overview

Tripp Lite's Hook-and-Loop 10-Pack of Cable Ties is the must have accessory for keeping bundles of cables manageable. They will not crimp Cat5/Cat6 patch cables like nylon ties when over-tightened, and unlike nylon ties are reusable. 10" long by 5/8" wide.

Features

  • 10" long tie handles cable wire bundles up to 3" in diameter
  • Reusable and permanent...won't add non-recyclable materials to the environment
  • Handy pull-tab release allows you to rearrange cable groupings with ease
  • Made of the best quality hook and loop touch fastener...tested for 10,000 closures with no loss of holding strength

Package Includes

  • Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143310
Product TypeCable Ties
Accessories TypeCable Ties
TechnologyCat6
PHYSICAL
ColorBlack
Cable Length (in.)10
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.05
Shipping Weight (lbs.)0.06
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P35010N10 model support page.

Documents & Downloads

support icon

Do you own a
P350-10N-10

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.