RJ45 Plugs for Flat Solid / Stranded Conductor Cable, 100-Pack
Part Number: N030-100-FL
- RJ45 Plug for Solid / Stranded Conductor Flat cable
- 50 Micron Gold Contacts
- Can be used for Solid or Stranded Conductor Wire
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
100-Pack RJ45 Modular plug for use on Solid or Stranded Conductor flat cable. Contacts are 50 micron Gold for optimum signal transmission.
Specifications
OVERVIEW
UPC Code | 037332173195 |
Technology | Cat5/5e |
PHYSICAL
Shipping Dimensions (hwd / in.) | 8.70 x 7.10 x 0.50 |
Shipping Weight (lbs.) | 0.38 |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N020-01K-GY | Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA |
![]() |
N022-01K-GY | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA |
![]() |
N028-01K-GY | Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m) |
Documents & Downloads
Product Literature
Product Images