Part Number: N030-100
- RJ45 Plug for Solid Conductor 4-pair Round Cat5e cable
- 50 Micron Gold Contacts
- Can be used for Solid or Stranded Conductor Wire
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
100-Pack RJ45 modular plug for use on solid conductor Cat5e cable, N022-01K-GY or Zero-Skew cable, P524-01K (can be used for stranded wire as well). Contacts are 50-micron gold for optimum signal transmission. For stranded conductor Cat5e RJ45s, see N031-050.
Specifications
OVERVIEW
UPC Code | 037332173188 |
Product Type | RJ45 Plug |
Technology | Cat5/5e |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
PHYSICAL
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.35 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N020-01K-GY | Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA | |
N022-01K-GY | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA | |
N028-01K-GY | Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable, PoE - Gray, 1000 ft. (304.8 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images