Part Number: P602-010
This Model has been retired and replaced by P606-010. More information for the P602-010 is available on the model support page
Overview
Tripp Lite's 10-ft. bi-directional parallel printer cable connects computers with a DB25 female parallel port to parallel printers with a Centronics 36 female parallel port. The cable has DB25 male/Cent36 male connectors and supports bi-directional communication. It is manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection. Bi-directional communication allows your printer to broadcast printer error messages back to network computers. Use IEEE cable if IEEE specifications are required.
Features
- Supports bi-directional communication
- Length 10-ft. Connectors: DB25 male/Cent36 male
- Superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection
- Bi-directional communication allows your printer to broadcast printer error messages back to network computers
- Molded ends with easy-grip textured overmold
- Use IEEE cable if IEEE specifications are required
System Requirements
- Computers with a DB25 Female parallel port
- Parallel printers with a Centronics 36 Female parallel port with Bi-Directional communication (although not essential).
Package Includes
- 10-ft. Bidir Parallel Cable Cen36M to DB25M
Specifications
OVERVIEW
UPC Code | 037332013446 |
Technology | Parallel |
CONNECTIONS
Side A - Connector 1 | DB25 (MALE) |
Side B - Connector 1 | CENTRONICS 36 (MALE) |
PHYSICAL
Color | Beige |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
Shipping Weight (lbs.) | 0.55 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images