Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. Cord, 1U Rack-Mount

Model Number: PDUNV


Versatile 16A 100–240V PDU compatible with wide range of voltages to deliver single-phase AC power to multiple loads from a utility outlet, generator or UPS system. Recommended for data centers, server rooms and network closets.
  • C20 input with 10 ft. cord and 5 adapters
  • 14 total outlets—12 C13 and 2 C19
  • Switchless design prevents accidental shutdown
  • Reversible all-metal housing
  • 16A circuit breaker protects against overloads
  • 5-year limited warranty

Overview

The PDUNV 1.6/3.8kW Single-Phase 100–240V Basic PDU is a versatile no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUNV features 14 total outlets—four C13 in front and eight C13 and two C19 in the rear.

The C20 input plug with 10-foot (3 m) cord connects to your facility’s compatible AC power source, generator or protected UPS to distribute power to connected equipment. Five C19 plug adapters with locking retainer clips are included for connection in a variety of power environments. The adapters convert the plug to C14 (connects to C13 100–240V), NEMA L6-20P (L6-20R 20A 208/240V), NEMA L5-20P (L5-20R 20A 120V), NEMA 5-20P (5-20R 20A 120V) or NEMA 5-15P (5-15R 15A 120V).

The switchless design prevents an accidental shutdown, which could lead to costly downtime. A 16A circuit breaker protects connected equipment from dangerous overloads. The reversible all-metal housing supports a variety of mounting options, including 1U horizontal or 0U vertical mounting in EIA-standard 19-inch racks, under a counter or on a wall or workbench with user-supplied hardware. It also supports toolless 0U vertical mounting with the optional PDUSIDEBRKT (sold separately).

Features

Reliable Single-Phase 16A 100–240V Power Distribution
  • Versatile no-frills PDU for data centers, server rooms and network wiring closets
  • 14 total outlets—4 C13 in front, 8 C13 and 2 C19 in rear
  • C20 input with 10 ft. cord and 5 plug adapters
  • Rear-panel grounding lug
  • 16A circuit breaker protects against overloads

C19 Plug Adapters Included
  • For connecting to AC power in various power environments
  • Locking retainer clips included
  • Adapters: C14, NEMA L6-20P, NEMA L5-20P, NEMA 5-20P and NEMA 5-15P

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Reversible all-metal housing faces front or rear in rack
  • Supports 1U horizontal or 0U vertical mounting in EIA-standard 19 in. racks
  • Also mounts on wall, workbench or under a counter
  • Supports toolless 0U vertical mounting with optional PDUSIDEBRKT (sold separately)

Package Includes

  • PDUNV 1.6/3.8kW Single-Phase 100–240V Basic PDU
  • (5) C19 plug adapters
  • Mounting brackets
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332127204
PDU TypeBasic
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V), 2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Output Receptacles(12) C13; (2) C19
Output Nominal Voltage100; 120; 127; 200; 208; 220; 230; 240
Overload Protection16A circuit breaker
INPUT
PDU Input Voltage100; 120; 127; 200; 208; 220; 230; 240
Recommended Electrical Service20A 120V; 20A 208/240V; 16A 230V
Maximum Input Amps16
PDU Plug TypeNEMA 5-15P; NEMA 5-20P; NEMA L5-20P; NEMA L6-20P; IEC-320 C14; IEC-320 C20
Input PhaseSingle-Phase
Input Cord Length (ft.)10
USER INTERFACE, ALERTS & CONTROLS
Switchesn/a
PHYSICAL
Form Factors Supported1U rackmount, 0U vertical mount, wallmount and under-counter mounting supported
Material of ConstructionMetal
Minimum Required Rack Depth (inches)7.8
Outlets Measurement (Center to Center)Distance between Front (C13) outlets = 28.75mm; Distance between Rear (C19) outlets = 55mm; Distance between Rear (C13) outelts = 28.75mm
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)2.40 x 11.00 x 20.20
Shipping Weight (lbs.)7.00
Unit Dimensions (hwd / in.)1.75 x 17.5 x 4.25
Unit Weight (lbs.)3.20
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5 to 95% non condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA), CSA (Canada), CE (EU)
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

PDU Accessories
  Model Number Description
PDUSIDEBRKT | PDU Accessories PDUSIDEBRKT Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors
Power Cords
  Model Number Description
P002-002 | Power Cords P002-002 NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft., Black
P032-007 | Power Cords P032-007 C20 to C13 Power Cable for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black
P045-010 | Power Cords P045-010 C19 to L5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black
P047-002 | Power Cords P047-002 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
P070-010 | Power Cords P070-010 IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft., Black
P005-002 | Power Cords P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-010 | Power Cords P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cable, C19 to 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P040-010 | Power Cords P040-010 C19 to L6-20P Heavy-Duty Power Cord - 20A, 250V, 12 AWG, 10 ft., Black
P049-010 | Power Cords P049-010 C19 to 5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black
P050-008 | Power Cords P050-008 C19 to Schuko, EU Power Cord - 16A, 250V, 16 AWG, 8 ft. (2.4 m), Black
P052-008 | Power Cords P052-008 UK Power Cable with BS 1363 Plug - C19 to BS 1363, 13A, 250V, 16 AWG, 8 ft. (2.4 m), Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.