Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Delivers 120–240V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for networking, telecom, security, audio/video and sound reinforcement applications.

  • C20 inlet accepts wide variety of user-supplied power cords
  • 14 total outlets—8 rear C13, 2 rear C19 and 4 front C13
  • Switchless design prevents accidental shutdown
  • Reversible all-metal housing
  • Installs in rack, on wall or under counter
  • 5-year limited warranty

Overview

The PDU12IEC 1.9/3.8kW Single-Phase 120–240V Basic PDU is the perfect no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Perfectly suited for high-density IT environments, the PDU12IEC features a single load bank with 14 total outlets—eight rear C13, two rear C19 and four front C13. The C20 inlet accepts a variety of user-provided power cords that connect to your facility’s compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. Dual 16A circuit breakers protect connected equipment from dangerous overloads. The reversible all-metal housing mounts in 1U of space in EIA-standard 19-inch racks, as well as on a wall or workbench or under a counter. With a compatible rack and a PDUSIDEBRKT accessory (sold separately), you can adapt the PDU12IEC for vertical 0U rack-mounting.

Features

Reliable Single-Phase Power Distribution
  • Ideal no-frills PDU for networking, telecom, security, audio/video and sound reinforcement applications
  • 14 total outlets—8 rear C13, 2 rear C19 and 4 front C13—in one load bank
  • Built-in 16A circuit breakers protect outlets against overloads
  • C20 inlet accepts wide variety of user-supplied power cords
  • Rear-panel grounding lug

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Mounts horizontally in 1U of EIA-standard 19 in. 2- and 4-post racks
  • Reversible all-metal housing faces front or rear in rack
  • Ready for toolless 0U vertical installation with optional PDUSIDEBRKT (sold separately)
  • Also mounts on wall, workbench or under a counter

    Package Includes

    • PDU12IEC 1.9/3.8kW Single-Phase 120–240V Basic PDU
    • Mounting hardware
    • Owner’s manual
    TAA compliant RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332116253
    PDU TypeBasic
    INPUT
    Input PhaseSingle-Phase
    PDU Input Voltage120; 125; 127; 200; 208; 220; 230; 240
    Recommended Electrical ServiceSingle-phase 16/20A 120-240V service
    Maximum Input Amps16
    Maximum Input Amps DetailsAgency derated to 16A continuous (North America only)
    PDU Plug TypeIEC-320 C20
    Input Cord DetailsC20 inlet accepts user supplied input cable with C19 output connection
    Input Cord Length (ft.)0
    OUTPUT
    Output Capacity Details3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V), 2.03kW (127V), 1.92kW (120V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
    Frequency Compatibility50 / 60 Hz
    Output Receptacles(12) C13; (2) C19
    Output Nominal Voltage120-240V
    Overload Protection16A circuit breaker
    USER INTERFACE, ALERTS & CONTROLS
    SwitchesNo power switch
    PHYSICAL
    Material of ConstructionMetal
    Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
    Minimum Required Rack Depth (inches)7.8
    Outlets Measurement (Center to Center)Distance between Front (C13) outlets = 28.75mm; Distance between Rear (C19) outlets = 55mm; Distance between Rear (C13) outelts = 28.75mm
    PDU Form FactorHorizontal (1U)
    Shipping Dimensions (hwd / in.)2.10 x 20.60 x 9.30
    Shipping Weight (lbs.)3.70
    Unit Dimensions (hwd / in.)1.750 x 19.000 x 4.250
    Unit Weight (lbs.)3.20
    ENVIRONMENTAL
    Operating Temperature Range32° to 104°F (0° to 40°C)
    Storage Temperature Range-22° to 122°F (-30° to 50°C)
    Relative Humidity5% to 95% non-condensing
    Operating Elevation0-10000 ft. (0-3000 m)
    FEATURES & SPECIFICATIONS
    GroundingGrounding lug
    STANDARDS & COMPLIANCE
    Product CertificationsRETIE (Colombia); CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
    Product ComplianceRoHS; CE (Europe)
    WARRANTY & SUPPORT
    Product Warranty Period (Worldwide)5-year limited warranty

    Questions & Answers

    The PDU12IEC does not provide surge suppression.
    Was this information helpful? Yes No
    Need more help? Contact Technical Support
    Ask a Question

    Services & Extended Warranties

    Extended Warranty

    Part Number Description
    WEXT1B Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management
    WEXT2B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management
    WEXT3B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.