Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Delivers 208/240V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for data centers, server rooms and network wiring closets.

  • NEMA L6-20P input with 15-ft. (4.57 m) power cord
  • 14 total outlets—12 C13 and 2 C19
  • Switchless design prevents accidental shutdown
  • Reversible all-metal housing
  • Installs in rack, on wall or under counter
  • 5-year limited warranty

Overview

The PDUH20HVL6 3.3/3.8kW Single-Phase 208/240V Basic PDU is a versatile no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUH20HVL6 features 14 total outlets— four C13 in front and eight C13 and two C19 in the rear. The NEMA L6-20P input plug with long 15-ft. (4.57 m) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. The reversible all-metal housing supports a variety of mounting options, including 1U horizontal or 0U vertical mounting in EIA-standard 19-inch racks, under a counter or on a wall or workbench.

Features

Reliable Single-Phase 20A 208/240V Power Distribution
  • Ideal no-frills PDU for data centers, server rooms and network wiring closets
  • 14 total outlets—4 C13 in front, 8 C13 and 2 C19 in rear
  • NEMA L6-20P input plug with 15-ft. (4.57 m) power cord
  • Rear-panel grounding lug

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Reversible all-metal housing faces front or rear in rack
  • Supports 1U horizontal or 0U vertical mounting in EIA-standard 19 in. racks
  • Also mounts on wall, workbench or under a counter

    Package Includes

    • PDUH20HVL6 3.3/3.8kW Single-Phase 208/240V Basic PDU
    • Mounting hardware
    • Owner’s manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332158970
    PDU TypeBasic
    INPUT
    Input PhaseSingle-Phase
    PDU Input Voltage208; 240
    Recommended Electrical ServiceSingle-phase 20A 208/230V service
    Maximum Input Amps16
    Maximum Input Amps DetailsAgency de-rated to 16A continuous
    PDU Plug TypeNEMA L6-20P
    Input Cord DetailsInput cable is attached
    Input Cord Length (ft.)15
    OUTPUT
    Output Capacity (kW)3840
    Output Capacity Details3.84kW (240V), 3.33kW (208V) / 20A total capacity (Agency de-rated 16A); 16A max per C19 outlet; 12A max per C13 outlet
    Frequency Compatibility50 / 60 Hz
    Output Receptacles(12) C13; (2) C19
    Output Nominal Voltage208/240V
    PHYSICAL
    Material of ConstructionMetal
    Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
    Minimum Required Rack Depth (inches)6.8
    Outlets Measurement (Center to Center)Distance between front (C13) outlets = 28.75mm; Distance between rear (C19) outlets = 55mm; Distance between rear (C13) outlets = 28.75mm
    PDU Form FactorHorizontal (1U)
    Shipping Dimensions (hwd / in.)11.00 x 2.25 x 20.25
    Shipping Weight (lbs.)5.90
    Unit Dimensions (hwd / in.)1.750 x 17.250 x 3.750
    Unit Weight (lbs.)3.75
    ENVIRONMENTAL
    Operating Temperature Range32° to 104°F (0° to 40°C)
    Storage Temperature Range-22° to 122°F (-30° to 50°C)
    Relative Humidity5% to 95% non-condensing
    Operating Elevation0-10000 ft. (0-3000 m)
    FEATURES & SPECIFICATIONS
    GroundingGrounding lug
    STANDARDS & COMPLIANCE
    Product CertificationsCAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1
    Product ComplianceRoHS; FCC Part 15 Class A (USA)
    WARRANTY & SUPPORT
    Product Warranty Period (Worldwide)5-year limited warranty

    Questions & Answers

    Accessories

    Accessories

      Model Number Description
    Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors PDUSIDEBRKT PDUSIDEBRKT Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors

    Services & Extended Warranties

    Extended Warranty

    Part Number Description
    WEXT1A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters
    WEXT2A Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters
    WEXT3A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.