Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. Cord, 1U Rack-Mount

Model Number: PDU2430


Delivers 120V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for networking, telecom, security, audio/video and sound reinforcement applications.
  • NEMA L5-30P input with 15 ft. (4.5 m) cord
  • 24 NEMA 5-15R outlets—12 front, 12 rear
  • Switchless design prevents accidental shutdown
  • 17.5 in. all-metal housing
  • Dual 15A circuit breakers protect against overloads
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The PDU2430 2.9kW Single-Phase 120V Basic PDU is the perfect no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Perfectly suited for high-density IT environments, the PDU2430 features 24 total NEMA 5-15R outlets with 12 in front and 12 in the rear. The NEMA L5-30P input plug with long 15-foot (4.5 m) cord connects to your facility’s compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. Dual 15A circuit breakers protect connected equipment from dangerous overloads. The reversible all-metal housing mounts in 1U of space in EIA-standard 19-inch racks, as well as on a wall or workbench or under a counter. With a compatible rack and Tripp Lite’s PDUSIDEBRKT accessory (sold separately), you can adapt the PDU2430 for vertical 0U rack-mounting.

Features

Reliable Single-Phase Power Distribution
  • Ideal no-frills PDU for networking, telecom, security, audio/video and sound reinforcement applications
  • 24 NEMA 5-15R outlets—12 front, 12 rear
  • Dual 15A circuit breakers protect outlets against overloads
  • NEMA L5-30P input plug with 15 ft. cord

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Mounts horizontally in 1U of EIA-standard 19 in. 2- and 4-post racks
  • Reversible all-metal housing faces front or rear in rack
  • Ready for toolless 0U vertical installation with optional PDUSIDEBRKT (sold separately)
  • Also mounts on wall, workbench or under a counter

    Package Includes

    • PDU2430 2.9kW Single-Phase 120V Basic PDU
    • Mounting hardware
    • Owner’s manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332117281
    PDU TypeBasic
    OUTPUT
    Frequency Compatibility50 / 60 Hz
    Output Capacity Details3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 12A max per breakered load bank; 12A max per outlet
    Output Receptacles(24) 5-15R
    Output Nominal Voltage100; 120; 127
    Overload Protection2 15A breakers protect 12 outlets each
    INPUT
    PDU Input Voltage100; 120; 127
    Recommended Electrical Service30A 120V
    Maximum Input Amps30
    Maximum Input Amps DetailsAgency de-rated to 24A continuous
    PDU Plug TypeNEMA L5-30P
    Input PhaseSingle-Phase
    Input Cord Length (ft.)15
    USER INTERFACE, ALERTS & CONTROLS
    SwitchesNo power switch
    PHYSICAL
    Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
    Material of ConstructionMetal
    Minimum Required Rack Depth (inches)7.5
    Outlets Measurement (Center to Center)Distance between Front outlets = 30.2mm; Distance between Rear outlets = 30.2mm
    PDU Form FactorHorizontal (1U)
    Shipping Dimensions (hwd / in.)3.00 x 10.90 x 20.30
    Shipping Weight (lbs.)7.50
    Unit Dimensions (hwd / in.)1.75 x 17.5 x 4.5
    Unit Weight (lbs.)7.4
    ENVIRONMENTAL
    Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
    Relative Humidity5 to 95% non-condensing
    Operating Elevation (ft.)0-10,000
    Operating Elevation (m)0-3000
    SPECIAL FEATURES
    TVSS Grounding  Back panel grounding lug
    CERTIFICATIONS
    CertificationsTested to UL60950-1 (USA) and CAN/CSA C22.2 No. 60950-1-03 (Canada)
    WARRANTY
    Product Warranty Period (Worldwide)5-year limited warranty

    Accessories

    Power Cords
      Model Number Description
    P006-003 | Power Cords P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft., Black
    P006-004 | Power Cords P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Black
    P006-004-BL | Power Cords P006-004-BL Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs
    P006-004-GN | Power Cords P006-004-GN Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs
    P006-004-RD | Power Cords P006-004-RD Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs
    P006-004-YW | Power Cords P006-004-YW Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs
    P006-006 | Power Cords P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black
    P006-006-13LA | Power Cords P006-006-13LA Computer Power Cord, NEMA 5-15P to Left Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
    P006-006-13RA | Power Cords P006-006-13RA Computer Power Cord, NEMA 5-15P to Right Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
    P006-006-2 | Power Cords P006-006-2 Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft., Black
    P006-006-515MF | Power Cords P006-006-515MF Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft., Black
    P006-010 | Power Cords P006-010 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft., Black
    P007-002 | Power Cords P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
    P007-006 | Power Cords P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
    P007-010 | Power Cords P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
    P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
    P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
    P023-001 | Power Cords P023-001 Heavy Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
    P030-002-5 | Power Cords P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft., Black
    P034-010 | Power Cords P034-010 Computer Power Cord, C19 to NEMA 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
    P046-006-LL-30A | Power Cords P046-006-LL-30A Power Extension Cord, NEMA L5-30P to NEMA L5-30R- Heavy Duty, 30A, 125V, 10 AWG, 6 ft., Black, Locking Connectors
    P046-010-LL-30A | Power Cords P046-010-LL-30A Power Extension Cord, NEMA L5-30P to NEMA L5-30R- Heavy Duty, 30A, 125V, 10 AWG, 10 ft., Black, Locking Connectors
    P046-015-LL-30A | Power Cords P046-015-LL-30A Power Extension Cord, NEMA L5-30P to NEMA L5-30R- Heavy Duty, 30A, 125V, 10 AWG, 15 ft., Black, Locking Connectors
    Clear List

    CONTACT US

    Phone

    Sales
    Mon - Fri 8 AM - 5:30 PM CST
    (773) 869-1774

    Support
    Mon - Fri: 8 AM - 5:30 PM CST
    (773) 869-1234

    Tripp Lite
    1111 West 35th Street
    Chicago, Illinois 60609
    United States

    1 773.869.1111 Main
    1 773.869.1329 Fax

    Business Hours
    8 AM - 5:30 PM CST

    See all contact options

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.