Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3.2-3.8kW Single-Phase Metered PDU, 200-240V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10ft Cord, 0U Vertical

Model Number: PDUMV20HV


  • Metered single phase 16/20A 200-240V 0U 63.75in / 162cm vertical rackmount PDU
  • Two-digit meter reports output current in amps
  • 10ft / 3m detachable input cable with NEMA L6-20P plug
  • C20 inlet accepts a variety of 16A international cordsets
  • 38 output receptacles (6 C19, 32 C13)
  • Ready for immediate toolless 0U installation
  • 2-year limited warranty

Overview

Tripp Lite single phase Metered PDU / Power Distribution Units offer real-time local reporting of load level in amps via built-in digital display. Enables visual monitoring of PDU load levels to prevent overloads as additional equipment is added. Offers reliable rackmount multi-outlet power distribution from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories. Included C20 and C14 plug-lock inserts connect to your components’ plugs to ensure they remain connected and continuously powered.

Features

  • 16/20A single phase 200-240V Metered Power Distribution Unit / PDU (Agency derated to 16A continuous)
  • Two-digit lighted meter reports combined total output current in amps
  • 10ft / 3m detachable input cable with NEMA L6-20P plug
  • C20 inlet accepts a variety of 16A international cordsets
  • 0U 63.75in / 162cm vertical rackmount format installs using no rack spaces
  • 38 total outlets (6 C19, 32 C13)
  • Included plug-lock inserts ensure components remain connected and powered
  • Toolless installation supported in button-mount compatible equipment racks
  • Bolt-down installation brackets support installation in other racks and additional surfaces

Package Includes

  • PDUMV20HV 63.75 inch basic PDU
  • Plug-lock inserts (6 C20, 32 C13)
  • Spare installation buttons, 2.9 mm/4.6 mm
  • 10ft detachable C19-to-L620P input cordset
  • Mounting hardware
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332139344
PDU TypeMetered
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Output Receptacles(32) C13; (6) C19
Output Nominal Voltage200; 208; 220; 230; 240
Overload Protectionn/a
INPUT
PDU Input Voltage200; 208; 220; 230; 240
Recommended Electrical Service20A 208/240V; 16A 230V
Maximum Input Amps20
Maximum Input Amps DetailsAgency de-rated to 16A continuous
Input Connection TypeL6-20P detachable cordset, C20 inlet available
PDU Plug TypeNEMA L6-20P; IEC-320 C20
Input PhaseSingle-Phase
Input Cord Length (ft.)10
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital meter reports PDU output current in amps
Switchesn/a
PHYSICAL
Form Factors Supported0u vertical installation in equipment racks, plus under-counter and wallmount
Material of ConstructionAluminum
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)5.00 x 3.50 x 65.50
Shipping Weight (lbs.)9.50
Unit Dimensions (hwd / in.)63.75 x 2.25 x 3.75
Unit Weight (lbs.)5.20
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity0-95% non-condensing
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA, Canada), NOM (Mexico), CE (IEC 60950)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Cords
  Model Number Description
P047-002 | Power Cords P047-002 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
P070-010 | Power Cords P070-010 IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft., Black
P004-002-13LA | Power Cords P004-002-13LA C14 to Left-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-002-13RA | Power Cords P004-002-13RA C14 to Right-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-002-5 | Power Cords P004-002-5 C14 to C13 Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black, 5-Pack
P004-004 | Power Cords P004-004 C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Black
P004-004-BL | Power Cords P004-004-BL C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Blue
P004-004-GN | Power Cords P004-004-GN C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Green
P004-004-RD | Power Cords P004-004-RD C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Red
P004-004-YW | Power Cords P004-004-YW C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Yellow
P004-006 | Power Cords P004-006 C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 6 ft., Black
P004-010 | Power Cords P004-010 C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 10 ft., Black
P005-002 | Power Cords P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-006-BL | Power Cords P005-006-BL Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Blue Plugs
P005-006-GN | Power Cords P005-006-GN Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Green Plugs
P005-006-YW | Power Cords P005-006-YW Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Yellow Plugs
P005-010 | Power Cords P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black
P005-12N | Power Cords P005-12N Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1 ft., Black
P005-18N | Power Cords P005-18N Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1.5 ft., Black
P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20LA | Power Cords P036-002-20LA C19 to Left-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20RA | Power Cords P036-002-20RA C19 to Right-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black
P040-006 | Power Cords P040-006 C19 to L6-20P Heavy-Duty Power Cord - 20A, 250V, 12 AWG, 6 ft., Black
P040-010 | Power Cords P040-010 C19 to L6-20P Heavy-Duty Power Cord - 20A, 250V, 12 AWG, 10 ft., Black
P040-014 | Power Cords P040-014 C19 to L6-20P Heavy-Duty Power Cord - 20A, 250V, 12 AWG, 14 ft., Black
P050-008 | Power Cords P050-008 C19 to Schuko, EU Power Cord - 16A, 250V, 16 AWG, 8 ft. (2.4 m), Black
P052-008 | Power Cords P052-008 UK Power Cable with BS 1363 Plug - C19 to BS 1363, 13A, 250V, 16 AWG, 8 ft. (2.4 m), Black
P004-006-2C13 | Power Cords P004-006-2C13 C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 100–250V, 18 AWG, 6 ft., Black
P036-006-2C19 | Power Cords P036-006-2C19 2x C19 to C20 Y Splitter Heavy-Duty Power Extension Cord - 20A, 100-250V, 12 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.