Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1.9 kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15ft Cord, 0U Vertical

Model Number: PDUMV20


  • Metered single phase 120V 20A 0U 60in / 152cm vertical rackmount PDU
  • Two-digit current meter reports output current in amps
  • Attached 15ft / 4.6m cord with NEMA L5-20P plug and 5-20P adapter
  • 28 NEMA 5-15/20R outlets
  • Toolless button mount and bolt-down bracket installation hardware included
  • 2-year limited warranty

Overview

Tripp Lite single phase Metered PDU / Power Distribution Units offer real-time local reporting of load level in amps via built-in digital display. Enables visual monitoring of PDU load levels to prevent overloads as additional equipment is added. Offers reliable rackmount multi-outlet power distribution from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

Features

  • 20A single phase 120V Metered Power Distribution Unit / PDU (Agency de-rated to 16A continuous)
  • Two-digit lighted meter reports combined total output current in amps
  • Attached NEMA L5-20P input plug with 15ft / 4.6m line cord and 5-20P adapter
  • 0U 60in / 152cm vertical rackmount format installs using no rack spaces
  • 28 NEMA 5-15/20R outlets
  • Includes 20A circuit breaker and lighted power switch inside a transparent protective cover
  • Toolless installation supported in button-mount compatible equipment racks
  • Bolt-down installation brackets support installation in other racks and additional surfaces

Package Includes

  • PDUMV20 Metered Vertical PDU
  • (1) L5-20P to 5-20P plug adapter
  • Mounting hardware and spare mounting buttons
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332132543
PDU TypeMetered
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
Output Receptacles(28) 5-15/20R
Output Nominal Voltage100; 120; 127
Overload Protection20A circuit breaker
INPUT
PDU Input Voltage100; 120; 127
Recommended Electrical Service20A 120V
Maximum Input Amps20
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug TypeNEMA 5-20P; NEMA L5-20P
Input PhaseSingle-Phase
Input Cord Length (ft.)15
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital meter reports PDU output current in amps
SwitchesLighted on/off switch with integrated transparent saftey cover
PHYSICAL
Form Factors SupportedVertical
Material of ConstructionAluminum
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)2.40 x 3.50 x 63.20
Shipping Weight (lbs.)7.00
Unit Dimensions (hwd / in.)60.47 x 1.5 x 1.64
Unit Weight (lbs.)5.39
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
CERTIFICATIONS
CertificationsTested to UL 60950-1: 2007 R10.14 (USA) and CAN/CSA-C22.2 No. 60950-1-07+A1:2011+A2:2014 (Canada), NOM (Canada), RoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Cords
  Model Number Description
P044-06I | Power Cords P044-06I L5-20R to 5-20P Heavy-Duty Power Adapter - 20A, 120V, 12 AWG, 6 in., Black
P043-002 | Power Cords P043-002 L5-30P to L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft., Black
P006-003 | Power Cords P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft., Black
P006-004 | Power Cords P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Black
P006-004-BL | Power Cords P006-004-BL Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs
P006-004-GN | Power Cords P006-004-GN Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs
P006-004-RD | Power Cords P006-004-RD Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs
P006-004-YW | Power Cords P006-004-YW Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs
P006-006 | Power Cords P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13LA | Power Cords P006-006-13LA NEMA 5-15P to Left-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13RA | Power Cords P006-006-13RA NEMA 5-15P to Right-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-515MF | Power Cords P006-006-515MF Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft., Black
P006-010 | Power Cords P006-010 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft., Black
P007-002 | Power Cords P007-002 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P030-002-5 | Power Cords P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft., Black
P049-010 | Power Cords P049-010 C19 to 5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black
P006-006-2 | Power Cords P006-006-2 Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.