Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1.92kW Single-Phase Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 110-127V Input, 15ft Cord, 1U Rack-Mount

Model Number: PDUMH20


  • Metered single phase 20A 120V PDU
  • 1U horizontal rackmount; digital current meter
  • NEMA 5-20P / L5-20P input; 15 ft. / 4.5m line cord
  • 12 NEMA 5-15/20R outlets
  • Reversible housing; 4.5 in. / 11.4cm depth
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite Metered PDU / Power Distribution Units offer real-time local reporting of load level in amps via built-in digital meter. Enables visual current monitoring of PDU output current to prevent circuit overloads as additional equipment is added. Offers reliable rackmount multi-outlet power distribution from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

Features

  • 20A single phase 120V Metered Power Distribution Unit / PDU (Agency de-rated to 16A continuous)
  • Built-in 2 digit visual meter continuously reports PDU load level in amps
  • Attached NEMA L5-20P 20A 120V input plug with 15 ft. / 4.5m line cord
  • Includes 5-20P 20A 120V plug adapter
  • 1U horizontal rackmount format installs in one rack space
  • 12 NEMA 5-15/20R outlets
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Mounting ears are reversible for front or rear facing rackmount installation
  • Optional PDUSIDEBRKT enables 0U vertical rackmount in compatible racks
  • Back panel grounding lug

Package Includes

  • PDUMH20 Metered rackmount PDU
  • L5-20R to 5-20P plug adapter
  • Owner's manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142504
PDU TypeMetered
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
Output Receptacles(12) 5-15/20R
Output Nominal Voltage100; 120; 127
Overload Protection20A circuit breaker
INPUT
PDU Input Voltage100; 120; 127
Recommended Electrical Service20A 120V
Maximum Input Amps20
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug TypeNEMA 5-20P; NEMA L5-20P
Input PhaseSingle-Phase
Input Cord Length (ft.)15
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
Switchesn/a
PHYSICAL
Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Material of ConstructionMetal
Minimum Required Rack Depth (inches)9.5
Outlets Measurement (Center to Center)30.20mm
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)9.20 x 2.25 x 20.40
Shipping Weight (lbs.)6.40
Unit Dimensions (hwd / in.)1.75 x 17.5 x 4.5
Unit Weight (lbs.)3
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
SPECIAL FEATURES
TVSS Grounding  Back panel grounding lug
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA) and CAN/CSA C22.2 No. 60950-1-03 (Canada), RoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

The PDUMH20 does not provide surge suppression.

Additional FAQs may be available on the PDUMH20 model support page.

Accessories

PDU Accessories
  Model Number Description
PDUSIDEBRKT | PDU Accessories PDUSIDEBRKT Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors
Power Cords
  Model Number Description
P044-06I | Power Cords P044-06I L5-20R to 5-20P Heavy-Duty Power Adapter - 20A, 120V, 12 AWG, 6 in., Black
P043-002 | Power Cords P043-002 L5-30P to L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft., Black
P006-003 | Power Cords P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft., Black
P006-004 | Power Cords P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Black
P006-004-BL | Power Cords P006-004-BL Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs
P006-004-GN | Power Cords P006-004-GN Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs
P006-004-RD | Power Cords P006-004-RD Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs
P006-004-YW | Power Cords P006-004-YW Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs
P006-006 | Power Cords P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13LA | Power Cords P006-006-13LA NEMA 5-15P to Left-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13RA | Power Cords P006-006-13RA NEMA 5-15P to Right-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-515MF | Power Cords P006-006-515MF Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft., Black
P006-010 | Power Cords P006-010 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft., Black
P007-002 | Power Cords P007-002 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P030-002-5 | Power Cords P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft., Black
P049-010 | Power Cords P049-010 C19 to 5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black
P006-006-2 | Power Cords P006-006-2 Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.