3.8kW Single-Phase Metered PDU, Dual Circuit, 120V Outlets (32 5-15/20R), L5-20P/5-20P, 10 ft. (3.05 m) Cord, 0U Vertical
- Dual Circuit 71 inch PDU
- Dual Independent Current Monitoring Displays
- 32 NEMA 5-15/20R 120V outlets color coded for each circuit
- Two 20A independent circuits of 16 outlets each
- Color-coded input power cords for each circuit
- Supports connection to NEMA L5-20R or 5-20R 120V 20A wall receptacle
- 2-year limited warranty
PDUMV40
Have a Question?
Features
- All-in-one Zero U form factor enables efficient, single-enclosure installations
- Dual independent circuit design delivers high capacity across 32 outlets in minimal space
- Input plugs, input power cords, breakers and outlets are color-coded to match each independent 20A circuit, allowing simplified cable management for multi-server configurations (each circuit is Agency de-rated to 16A continuous)
- Dual digital current monitoring displays (1 for each circuit)
- 10-ft. (3.05 m) dual input power cords increase mounting flexibility; mounting hardware included
- Combines the advantages of two separate high-current PDU's without the extra expense, increased space requirements and added management complexity
- Includes two adapters that convert NEMA L5-20P input plugs to NEMA 5-20P. Twist-lock interface ensures secure connection
- Switchless design prevents accidental shutdown of connected equipment
- Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications
Specifications
OVERVIEW
UPC Code | 037332132505 |
PDU Type | Metered |
INPUT
PDU Input Voltage | 100; 120; 127 |
Recommended Electrical Service | Two 20A 120V circuits |
Maximum Input Amps | 40 |
Maximum Input Amps Details | Each circuit supports 20A maximum (Agency de-rated to 16A continuous) |
PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
Input Phase | Single-Phase |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 3.8kW total - 1.9kW per circuit (120V); 4.0kW total - 2.0kW per circuit (127V); 3.2kW total - 1.6kW per circuit (100V); 40A maximum total - 20A maximum per circuit (Agency de-rated to 32A continuous total, 16A per circuit); 16A max per 5-15/20R outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (32) 5-15/20R |
Output Nominal Voltage | 100; 120; 127 |
Overload Protection | 2 x 20A circuit breakers; Grey-color circuit breaker protects grey-color outlets; Black-color circuit breaker protects black-color outlets |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Set of 2 digital current meters reports PDU output current in amps; Gray color-coded meter reports output amps from gray color outlets (16A max); Black color-coded meter reports output amps from black color outlets (16A max) |
Front Panel LEDs | n/a |
Switches | n/a |
PHYSICAL
Form Factors Supported | Zero U vertical rackmount, wall-mount, raceway, workbench and more |
Material of Construction | Aluminum |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 2.40 x 4.80 x 72.44 |
Shipping Weight (lbs.) | 9.61 |
Unit Dimensions (hwd / in.) | 71.24 x 1.5 x 3.34 |
Unit Weight (lbs.) | 8.48 |
ENVIRONMENTAL
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
STANDARDS & COMPLIANCE
Certifications | Tested to UL 60950-1: 2007 R10.14 (USA) and CAN/CSA-C22.2 No. 60950-1-07+A1:2011+A2:2014 (Canada), RoHS Compliant |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black |
![]() |
P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black |
![]() |
P006-004-BL | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Blue Plugs |
![]() |
P006-004-GN | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Green Plugs |
![]() |
P006-004-RD | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Red Plugs |
![]() |
P006-004-YW | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Yellow Plugs |
![]() |
P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-2 | Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-515MF | Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-010 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black |
![]() |
P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P010-012 | Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black |
![]() |
P030-002-5 | Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft. (0.61 m), Black |
![]() |
P043-002 | Power Extension Cord, NEMA L5-30P to NEMA L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft. (0.61 m), Black |
![]() |
P044-06I | Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 6-in. (15.24 cm), Black |
![]() |
P049-010 | Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://www.tripplite.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.