2.9kW Single-Phase Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 0U Vertical
- Metered single phase 30A 120V, 0U 63.75in / 162cm vertical rackmount PDU
- Pair of digital meters report output current in amps for each load bank
- Attached 10ft / 3.0m cord with NEMA L5-30P input plug
- 24 NEMA 5-15/20R outlets in two separately breakered load banks
- Toolless button mount and bolt-down bracket installation hardware included
- 2-year limited warranty
PDUMV30
Have a Question?
Features
- 30A single phase 120V Metered Power Distribution Unit / PDU (Agency de-rated to 24A continuous)
- Set of two lighted meters report PDU output current in amps for each 12 outlet load bank
- Attached NEMA L5-30P 30A 120V input plug with 10ft / 3m line cord
- 0U vertical rackmount format installs using no rack spaces
- 24 NEMA 5-15/20R output receptacles
- Outlets are arranged in two 12 outlet load banks, each with separate 20A breaker and current metering
- Toolless installation supported in button-mount compatible equipment racks
- Bolt-down installation brackets support installation in other racks and additional surfaces
- Cord retention brackets keep vital equipment plugs connected
Specifications
OVERVIEW
UPC Code | 037332139337 |
PDU Type | Metered |
INPUT
PDU Input Voltage | 100; 120; 127 |
Recommended Electrical Service | 30A 120V |
Maximum Input Amps | 30 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | NEMA L5-30P |
Input Phase | Single-Phase |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 20A max per breakered load bank; 16A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (24) 5-15/20R |
Output Nominal Voltage | 100; 120; 127 |
Overload Protection | Two 20A breakers protect 12 outlets each |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Set of 2 digital current meters continuously report PDU output current in amps for Bank 1 (20A max) and Bank 2 (20A max) outlets |
Front Panel LEDs | Includes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 20A loading bank. |
Switches | n/a |
PHYSICAL
Form Factors Supported | 0u vertical installation in equipment racks, plus under-counter and wallmount |
Material of Construction | Aluminum |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 5.00 x 3.00 x 65.00 |
Shipping Weight (lbs.) | 11.00 |
Unit Dimensions (hwd / in.) | 63.75 x 2.25 x 3.75 |
Unit Weight (lbs.) | 8 |
ENVIRONMENTAL
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Certifications | Tested to UL60950-1 (USA, Canada), NOM (Mexico) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black |
![]() |
P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black |
![]() |
P006-004-BL | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Blue Plugs |
![]() |
P006-004-GN | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Green Plugs |
![]() |
P006-004-RD | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Red Plugs |
![]() |
P006-004-YW | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Yellow Plugs |
![]() |
P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-2 | Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-515MF | Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-010 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black |
![]() |
P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P010-012 | Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black |
![]() |
P022-001 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft. (0.31 m), Black |
![]() |
P023-001 | Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black |
![]() |
P030-002-5 | Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft. (0.61 m), Black |
![]() |
P034-010 | Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P044-06I | Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 6-in. (15.24 cm), Black |
![]() |
P046-006-LL-30A | Power Extension Cord, NEMA L5-30P to NEMA L5-30R- Heavy-Duty, 30A, 125V, 10 AWG, 6 ft. (1.83 m), Black, Locking Connectors |
![]() |
P046-010-LL-30A | Power Extension Cord, NEMA L5-30P to NEMA L5-30R- Heavy-Duty, 30A, 125V, 10 AWG, 10 ft. (3.05 m), Black, Locking Connectors |
![]() |
P046-015-LL-30A | Power Extension Cord, NEMA L5-30P to NEMA L5-30R- Heavy-Duty, 30A, 125V, 10 AWG, 15 ft. (4.57 m), Black, Locking Connectors |
![]() |
P049-010 | Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://www.tripplite.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.