Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

5/5.8kW Single-Phase Metered PDU, 208/240V Outlets (6-C19 & 24-C13), L6-30P, 10ft Cord, 0U Vertical

Model Number: PDUMV30HV


  • Metered single phase 30A 208/240V, 0U 63.75in / 162cm vertical rackmount PDU
  • Pair of digital meters report output current in amps for each load bank
  • Attached 10ft / 3m cord with NEMA L6-30P input plug
  • 30 outlets (6 C19, 24 C13) in two separately breakered load banks
  • Ready for immediate toolless 0U installation
  • 2-year limited warranty

Overview

Tripp Lite single phase Metered PDU / Power Distribution Units offer real-time local reporting of load level in amps via built-in digital display. Enables visual monitoring of PDU load levels to prevent overloads as additional equipment is added. Offers reliable rackmount multi-outlet power distribution from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories. Included C20 and C14 plug-lock inserts connect to your components’ plugs to ensure they remain connected and continuously powered.

Features

  • 30A single phase 208/240V Metered Power Distribution Unit / PDU (Agency derated to 24A continuous)
  • Set of two lighted meters report PDU output current in amps for each output load bank
  • Attached NEMA L6-30P 30A 208/240V input plug and 10ft / 3m cord
  • 0U 63.75in / 162cm vertical rackmount format installs using no rack spaces
  • 30 output receptacles (6 C19, 24 C13)
  • Outlets are arranged in two 15 outlet load banks, each with separate 15A breaker and current metering
  • Toolless installation in button-mount compatible equipment racks
  • Included plug-lock inserts ensure components remain connected and powered

Package Includes

  • PDUMV30HV 63.75 inch Metered PDU
  • Plug-lock inserts (6 C20, 24 C14)
  • Spare installation buttons, 2.9 mm/4.6 mm
  • Set of mounting brackets and installation hardware
  • Owner's Manual

RoHS compliant

Specifications

OVERVIEW
UPC Code037332139351
PDU TypeMetered
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A),15A max per breakered outlet bank; 12A max per C13 outlet
Output Receptacles(24) C13; (6) C19
Output Nominal Voltage200; 208; 240
Overload ProtectionTwo 15A breakers protect 15 outlets each
INPUT
PDU Input Voltage200; 208; 240
Recommended Electrical Service30A 208/240V
Maximum Input Amps30.0
Maximum Input Amps DetailsAgency de-rated to 24A continuous
PDU Plug TypeNEMA L6-30P
Input PhaseSingle-Phase
Input Cord Length (ft.)10
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySet of 2 digital current meters continuously report PDU output current in amps for Bank 1 (15A max) and Bank 2 (15A max) outlets
Front Panel LEDsIncludes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 15A loading bank.
Switchesn/a
PHYSICAL
Form Factors Supported0u vertical installation in equipment racks, plus under-counter and wallmount
Material of ConstructionAluminum
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)5.00 x 3.00 x 65.00
Shipping Weight (lbs.)11.40
Unit Dimensions (hwd / in.)63.75 x 2.25 x 3.75
Unit Weight (lbs.)8.00
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity0-95% non-condensing
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA, Canada), NOM (Mexico)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
Power Cords
  Model Number Description
P002-002 | Power Cords P002-002 NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft., Black
P032-007 | Power Cords P032-007 C20 to C13 Power Cable for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black
P047-002 | Power Cords P047-002 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
P005-002 | Power Cords P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-010 | Power Cords P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black
P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black
P041-001-2 | Power Cords P041-001-2 L6-30P to 2x L6-30R Y Splitter, Heavy Duty - 30A, 250V, 10 AWG, 1 ft., Black

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.