Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: PDUMH32HV TAA
- Local Metered single phase 32A 230V 2U horizontal rackmount PDU
- Set of 2 current meters reports current in amps for each output load bank
- Attached 12-ft. (3.66 m) cord with IEC-309 32A (2P+E) input plug
- 18 total 230V outlets (2 C19, 16 C13)
- Reversible housing, 12.5 in. / 31.75cm depth
- TAA Compliant
- 2-year limited warranty
Features
- 32A single phase 230V Local Metered Power Distribution Unit / rack PDU (rPDU)
- Set of two lighted current meters separately report power consumption in amps for each output load bank
- Attached IEC-309 32A (2P+E) input plug with 12-ft. (3.66 m) line cord
- 2U horizontal rackmount format installs in two rack spaces
- 18 total 230V outlets (2 C19, 16 C13)
- Outlets are arranged in two separately breakered and local metered 16A load banks (each with 8 C13 and 1 C19 outlet)
- Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
- Mounting ears are reversible for front or rear facing rackmount installation
- Front-panel grounding lug
- Included cord retention brackets
Specifications
OVERVIEW
UPC Code | 037332159045 |
PDU Type | Local Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 230 |
Recommended Electrical Service | Single-phase 32A 230V service |
Maximum Input Amps | 32 |
PDU Plug Type | IEC-309 32A BLUE (2P+E) |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 7.4kW (230V) / 32A total capacity / 16A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (16) C13; (2) C19 |
Output Nominal Voltage | 230V |
Overload Protection | Two 20A circuit breakers protect 9 outlets each |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Set of 2 digital meters continuously report output current for breakered load bank; Bank 1 (Upper row of 9 outlets), Bank 2 (Lower row of 9 outlets) |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 2U rackmount |
Minimum Required Rack Depth (inches) | 16 |
PDU Form Factor | Horizontal (2U) |
Shipping Dimensions (hwd / in.) | 7.80 x 16.80 x 19.30 |
Shipping Weight (lbs.) | 14.70 |
Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 12.500 |
Unit Weight (lbs.) | 13.7 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
Product Certifications | IEC 62368-1; GOST (Russia); UL 62368-1 |
Product Compliance | RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images