Part Number: PDUMH20HVAT TAA
- Single phase 16A 200-240V Auto Transfer Switch / ATS PDU
- Enables redundant-power option for single-corded network devices
- Separate primary & secondary inputs connect to any two compatible power sources
- 1U horizontal rackmount; 2 C20 inputs; 8 C13 and 2 C19 outlets
- Two digit visual current meter; Upgrade options available
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 2-year limited warranty
Features
- 200-240V 20A Automatic Transfer Switch (ATS) / Local Metered rack PDU (rPDU) (Agency de-rated to 16A continuous)
- Provides a redundant power option for critical networking equipment with a single input power cord
- 2 digit display reports output power consumption in amps
- 1U horizontal rack-mount form factor; 14.8 in. / 37.6 cm depth
- 10 outlets (8 C13, 2 C19)
- Set of Plug-lock output power cable retention sleeves prevent accidental disconnection of connected devices
- Set of two C20 inlets support connection to separate PRIMARY and SECONDARY power sources
- Two 12-ft. / 3.6m C19 to C20 power cables included
- ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
- ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to SmartOnline series)
- Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
- On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
- Super-fast switchover between primary and secondary power sources occurs in 2-5 milliseconds
- Built-in card slot supports optional SNMPWEBCARD or WEBCARDLX for permanent upgrade to a switched & monitored PDU system
- Outlets are factory programmed for sequential turn-on at 250 millisecond intervals when the PDU is first energized to prevent inrush-related equipment interaction on startup
- Front panel LEDs confirm power availability on both input lines
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332156488 |
PDU Type | Auto-Transfer Switch; Local Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 200; 208; 220; 230; 240 |
Recommended Electrical Service | Two single-phase 16A 200-240V circuits |
Maximum Input Amps | 16 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
Input Connection Type | Primary: C20 inlet and Secondary: C20 inlet |
PDU Plug Type | (2) IEC-320 C20 |
Input Cord Details | Set of two inputs connect to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) C13; (2) C19 |
Output Nominal Voltage | 200-240V |
Customized Load Management Receptacles | Adding SNMPWEBCARD or WEBCARDLX accessory offers upgrade path to switched PDU (only C13 outlets are switchable upon upgrade); Management Cards can also can be inserted temporarily as a configuration tool to custom program power-on and power-off C13 outlet sequences with user-specified time delays in response to loss and restoration of primary input |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
Front Panel LEDs | 8 front panel LEDs display power on/off status for each C13 outlet, plus 2 LEDs for power status on Primary and Secondary input connection |
Switches | Toggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount |
Minimum Required Rack Depth (inches) | 18.3 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 5.40 x 20.80 x 23.20 |
Shipping Weight (lbs.) | 17.80 |
Unit Dimensions (hwd / in.) | 1.720 x 17.330 x 14.770 |
Unit Weight (lbs.) | 10.30 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; WEBCARDLX; WEBCARDLXE |
SNMP Compatibility | Includes slot for optional SNMPWEBCARD or WEBCARDLX accessory to add built-in network interface and enable remote individual outlet control over IP |
FEATURES & SPECIFICATIONS
Grounding | Rear grounding lug |
High Availability PDU Features | Auto-Transfer Switching |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs | |
E2SLD | EnviroSense2 (E2) Water Leak Detection Sensor |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images