Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Single phase 24A 200-240V Auto Transfer Switch / ATS Local Metered PDU with Solid State Switching
  • Enables redundant-power configurations for single-corded network devices
  • Separate primary & secondary inputs connect to any two compatible power sources
  • 2U horizontal rackmount; 2 L6-30P inputs; 19 outlets (16 C13, 2 C19, 1 L6-30R)
  • Front panel digital display with LED indicators reports output amps in 4 loading segments, plus total kW and input voltage
  • Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • 2-year limited warranty

Features

  • 200-240V 30A Automatic Transfer Switch (ATS) / Local Metered rack PDU (rPDU) (Agency de-rated to 24A continuous)
  • ATS features provide redundant power for critical network equipment with a single input power cord
  • Digital display with selection button reports voltage, amperage and kilowatt loading information in four output segments (Segment 1: 8 C13 & 1 C19 outlets / Segment 2: 8 C13 & 1 C19 outlets / Segment 3: L6-30R outlet / Segment 4: total output of all outlets combined)
  • 19 built-in outlets (16 C13, 2 C19, 1 L6-30R)
  • Set of Plug-lock output power cable retention sleeves prevent accidental disconnection of connected devices
  • Set of two 10-ft. / (3.05 m) NEMA L6-30P input cables support connection to separate PRIMARY and SECONDARY power sources
  • ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output as sourced from the secondary input cable until power on the primary input is restored and stable
  • ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a 2 UPS environment, the primary input must be connected to an online double conversion UPS similar to SmartOnline series)
  • Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
  • On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
  • Super-fast switchover between primary and secondary power sources occurs in 1-5 milliseconds
  • Front panel LEDs confirm power availability on both input lines
  • Trade Agreements Act / TAA Compliant for GSA Schedule purchases

Package Includes

  • Auto Transfer Switch PDU
  • Rackmount installation brackets
  • Plug-lock cable retention sleeves
  • Installable plug-retention shelves & cable ties
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332159212
PDU TypeLocal Metered; Auto-Transfer Switch
INPUT
Input PhaseSingle-Phase
PDU Input Voltage200; 208; 220; 230; 240
Recommended Electrical ServiceTwo single-phase 30A 200-240V circuits
Maximum Input Amps24
Maximum Input Amps DetailsAgency de-rated to 24A continuous
PDU Plug Type(2) NEMA L6-30P
Input Cord DetailsSet of two inputs connect to separate PRIMARY and SECONDARY power sources
Input Cord Length (ft.)10
OUTPUT
Output Capacity Details5.8kW (240V), 5.5kW (230V), 5.3kW (220V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 24A max per L6-30R outlet; 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(16) C13; (2) C19; (1) L6-30R
Output Nominal Voltage200-240V
Overload ProtectionIncludes two 20A output circuit breakers; Breaker 1 controls the upper row of 9 outlets (8 C13, 1 C19); Breaker 2 controls the lower row of outlets (8 C13, 1 C19); L6-30R outlet is unbreakered
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports output amps in 4 separately metered loading segments (BANK 1: Outlets #1-9; BANK 2: Outlets #10-18; BANK 3: Outlet #19), whole-PDU output kW load level and input voltage on primary and secondary input lines
Front Panel LEDsFront panel LEDs confirms amp / kilowatt / voltage reporting information
SwitchesENTER and MODE switches toggle the digital display to show output amps (Banks 1-4), total kW output and input voltage (primary, secondary)
PHYSICAL
Material of ConstructionMetal
Form Factors Supported2U rackmount
Minimum Required Rack Depth (inches)16
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)7.70 x 16.70 x 19.30
Shipping Weight (lbs.)20.30
Unit Dimensions (hwd / in.)3.500 x 17.500 x 12.500
Unit Weight (lbs.)13.7
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
High Availability PDU Features  Auto-Transfer Switching
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL 60950-1
Product ComplianceRoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Power Cords and Adapters

  Model Number Description
Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13LA P004-002-13LA Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13RA P004-002-13RA Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black P005-002 P005-002 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P005-006 P005-006 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black P005-010 P005-010 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black P036-002 P036-002 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black P036-006 P036-006 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black
Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black P036-006-2C19 P036-006-2C19 Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1F Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters
WEXT2F Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters
WEXT3F Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.