Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1.4kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA

Model Number: PDUMH15AT


  • Single phase 15A 120V Auto Transfer Switch / ATS PDU
  • Enables redundant A/B power option for single-corded network devices
  • Separate primary & secondary inputs connect to any two compatible power sources
  • 1U horizontal rackmount; 2 NEMA 5-15P inputs; 8 NEMA 5-15R outlets
  • Two digit visual current meter reports equipment load in amps; Upgrade options available
  • TAA Compliant
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 120V 15A Metered Automatic Transfer Switch / ATS PDU provides a redundant power option for network devices with a non-redundant power supply configuration. Dual input cords support connections to separate PRIMARY and SECONDARY power sources. The ATS will normally maintain continuous output to all outlets as derived from the primary input power cable. If the primary power source becomes unstable or fails altogether, the ATS will switch over to the secondary power source until the primary input is restored and stable. Super-fast switchover between primary and secondary power sources occurs within milliseconds. ATS functionality is supported by any two compatible AC power sources, regardless of phase angle, to support a variety of advanced redundant power networking applications. Enables fault tolerant hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system. In a two-UPS environment, the primary input cable must be supported by a full time sine wave UPS with zero transfer time. Tripp Lite SmartOnline series is highly recommended for use as the primary UPS in a two-UPS application. ATS configurations utilizing separate mains circuits, backup generators and even separate utility power grid feeds are fully supported. On-board ATS processor constantly evaluates power quality on both input sources to prevent transfer to the secondary source when unavailable or of lower quality than the primary source. Front input LED's display primary or secondary power availability.

Features

  • Federal Trade Agreements Act / TAA compliant for GSA schedule purchases
  • 120V 15A Automatic Transfer Switch (ATS) / Metered PDU (Agency de-rated to 12A continuous)
  • Provides a redundant A/B power option for non-redundant networking equipment with a single input power cord
  • Digital display continuously reports total output power consumption in amps
  • 1U horizontal rackmount form factor; 14.5 in. / 36.8 cm depth
  • 8 built-in NEMA 5-15R outlets
  • Set of two 12 ft. / 3.6m NEMA 5-15P input cables support connection to separate PRIMARY and SECONDARY power sources
  • ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
  • ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to Tripp Lite SmartOnline series)
  • Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
  • On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
  • Super-fast switchover between primary and secondary power sources occurs in 2-7 milliseconds
  • Built-in card slot supports optional SNMPWEBCARD or WEBCARDLX for permanent upgrade to a switched & monitored PDU system
  • Outlets are factory programmed for sequential turn-on at 250 millisecond intervals when the PDU is first energized to prevent inrush-related equipment interaction on startup
  • Front panel LEDs confirm power availability on both input lines

Package Includes

  • ATS / Metered PDU with attached 5-15P primary input cord
  • Detachable C13 to NEMA 5-15P 12 ft / 3.6m secondary input cord
  • 1U rackmount installation brackets
  • User manual with warranty information
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332126658
PDU TypeAuto-Transfer Switch; Metered
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
Output Receptacles(8) 5-15R
Output Nominal Voltage100; 120; 127
Overload Protectionn/a
INPUT
PDU Input Voltage100; 120; 127
Recommended Electrical Service15A 120V
Maximum Input Amps15
Maximum Input Amps DetailsAgency de-rated to 12A continuous
PDU Plug Type(2) NEMA 5-15P
Input PhaseSingle-Phase
Input Cord DetailsSet of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
Input Cord Length (ft.)12
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayTwo digit current meter reports whole PDU output load in amps
Front Panel LEDs8 front panel LEDs display power on / off status for each outlet, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
Switchesn/a
PHYSICAL
Form Factors Supported1U rackmount
Material of ConstructionMetal
Minimum Required Rack Depth (inches)17.5
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)5.30 x 20.80 x 23.30
Shipping Weight (lbs.)17.07
Unit Dimensions (hwd / in.)1.75 x 17.5 x 14.5
Unit Weight (lbs.)11
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
COMMUNICATIONS
Network Management Cards SNMPWEBCARD ;  WEBCARDLX 
SNMP CompatibilityIncludes slot for optional  SNMPWEBCARD  or  WEBCARDLX  accessory to add built-in network interface and enable remote individual outlet control over IP
SPECIAL FEATURES
TVSS Grounding  Rear grounding lug
CERTIFICATIONS
CertificationsTested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

The PDUMH15AT has an operating temperature range of 32° to 104° F.

Additional FAQs may be available on the PDUMH15AT model support page.

Accessories

Management Hardware
  Model Number Description
E2MT | Management Hardware E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
E2MTDO | Management Hardware E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
E2MTHDI | Management Hardware E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
E2SLD | Management Hardware E2SLD EnviroSense2 (E2) Water Leak Detection Sensor
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Cords
  Model Number Description
P006-003 | Power Cords P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft., Black
P006-004 | Power Cords P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Black
P006-004-BL | Power Cords P006-004-BL Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs
P006-004-GN | Power Cords P006-004-GN Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs
P006-004-RD | Power Cords P006-004-RD Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs
P006-004-YW | Power Cords P006-004-YW Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs
P006-006 | Power Cords P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13LA | Power Cords P006-006-13LA Computer Power Cord, NEMA 5-15P to Left Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13RA | Power Cords P006-006-13RA Computer Power Cord, NEMA 5-15P to Right Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-2 | Power Cords P006-006-2 Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-515MF | Power Cords P006-006-515MF Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft., Black
P006-010 | Power Cords P006-010 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft., Black
P007-002 | Power Cords P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P030-002-5 | Power Cords P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cord, C19 to NEMA 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3D 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.