Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

2.3-2.9kW Single-Phase Switched PDU with LX Platform network interface, 200-240V (8 C13), C14, 200-240V Input, 6.5 ft. (1.98 m) Cord, 1U Rack-Mount, TAA


  • Switched 10/12A 200-240V PDU; 1U horizontal rackmount
  • LX Platform network interface
  • Auto Probe for Autonomous Device Management
  • Visual current meter; reversible housing
  • C14 inlet; 6.5ft / 2m C14 power cable included
  • 8 C13 switched outlets with cord retention brackets
  • Temperature, humidity and contact-closure monitoring options
  • TAA Compliant
  • To enable the Auto Probe feature, this product requires LX firmware update 15.5.2 or later to be installed
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

PDUMH15HVNET

Extended Warranty Options
Have a Question?
Contact Us

Features

  • 200/208/230/240V Switched Power Distribution Unit / PDU with built-in web/network interface (15A maximum; Agency de-rated to 12A 200/208/240V and 10A at 230V)
  • C14 power inlet accepts a wide variety of worldwide input cord options
  • Includes 6.5 ft. / 2m C14 cable
  • 1U horizontal rackmount form factor
  • 8 switched C13 outlets
  • Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
  • Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
  • LX Platform network interface provides PDU control and data regarding input voltage and output load levels
  • Auto Probe feature (Firmware 15.5.2 and greater) checks the connectivity status of any networked device and automatically takes one or more user-configured actions if the device fails to respond; actions include outlet reboot, set SNMP traps, SNMP OID sets, and even script execution when used in conjunction with the Tripp Lite PowerAlert Network Shutdown Agent (PANSA).
  • In-rack environmental reporting with optional temperature, humidity and contact-closure sensor options
  • 10/100 Mbps auto-sensing
  • Included cord retention brackets keep vital network equipment plugged in and continuously powered

Package Includes

  • 1U Switched PDU
  • Mounting brackets
  • Cord retention plates
  • C13 to C14 power cable
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332139276
PDU TypeSwitched
INPUT
PDU Input Voltage208; 230
Recommended Electrical Service12A 208V; 10A 230V
Maximum Input Amps15
Maximum Input Amps DetailsAgency de-rated to 12A at 200, 208, 220 & 240V; Agency de-rated to 10A at 230V
PDU Plug TypeIEC-320 C14
Input PhaseSingle-Phase
Input Cord Length (ft.)6.5
OUTPUT
Output Capacity Details2.5kW (208V), 2.3kW (230V) / 12A (10A CE) total capacity
Frequency Compatibility50 / 60 Hz
Output Receptacles(8) C13
Output Nominal Voltage208; 230
Overload Protectionn/a
Customized Load Management Receptacles  8 individually switched output receptacles
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
Front Panel LEDs8 LEDs display power on-off status for each output receptacle
Switchesn/a
PHYSICAL
Form Factors Supported1U rackmount. Includes mounting accessories for 2-4 post racks
Material of ConstructionMetal
Minimum Required Rack Depth (inches)17.1
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)5.70 x 20.70 x 23.00
Shipping Weight (lbs.)13.20
Unit Dimensions (hwd / in.)1.75 x 17.3 x 14.8
Unit Weight (lbs.)9.00
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non-condensing
COMMUNICATIONS
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
SPECIAL FEATURES
TVSS Grounding  Back panel grounding lug
High Availability PDU Features  Auto Probe Monitoring and Reboot (included)
STANDARDS & COMPLIANCE
CertificationsTested to UL/CAN 60950-1 (USA, Canada), FCC / EN Class A (Emissions), NOM (Mexico), CE (IEC 60950), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Cords

  Model Number Description
Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13LA P004-002-13LA Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13RA P004-002-13RA Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black, 5-Pack P004-002-5 P004-002-5 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black, 5-Pack
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Black P004-004 P004-004 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Black
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Blue P004-004-BL P004-004-BL PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Blue
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green P004-004-GN P004-004-GN PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red P004-004-RD P004-004-RD PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow P004-004-YW P004-004-YW PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black P004-006 P004-006 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black
C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black P004-006-2C13 P004-006-2C13 C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft. (3.05 m), Black P004-010 P004-010 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft. (3.05 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black P005-002 P005-002 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P005-006 P005-006 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Blue Plugs P005-006-BL P005-006-BL Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Blue Plugs
Heavy-Duty PDU Power Cable, C13 to C14 - 15A, 250V, 14 AWG, Green, 6 ft. (1.83 m) P005-006-GN P005-006-GN Heavy-Duty PDU Power Cable, C13 to C14 - 15A, 250V, 14 AWG, Green, 6 ft. (1.83 m)
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Yellow Plugs P005-006-YW P005-006-YW Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Yellow Plugs
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black P005-010 P005-010 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1 ft. (0.31 m), Black P005-12N P005-12N Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1 ft. (0.31 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1.5 ft. (0.45 m), Black P005-18N P005-18N Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1.5 ft. (0.45 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black P047-002 P047-002 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black P047-004 P047-004 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P047-006 P047-006 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black P047-010 P047-010 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black

Management Hardware

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Services

Extended Warranty

Part Number Description
WEXT1D 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2D 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3D 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.