Part Number: PDUMH15NET
- Switched 12A 120V PDU, 1U horizontal rackmount format
- Reports voltage, frequency & load level via Ethernet interface
- Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
- NEMA 5-15P input with attached 12-ft. (3.66 m) line cord
- 16 NEMA 5-15R switched outlets with cord retention brackets
- Temperature, humidity and contact closure monitoring options
- TAA Compliant
- 2-year limited warranty
Features
- 15A 120V Switched Power Distribution Unit / PDU with built-in web/network interface (Agency derated to 12A continuous)
- Attached NEMA 5-15P 120V single phase input; 12-ft. (3.66 m) cord
- 1U horizontal rackmount form factor
- 16 switched NEMA 5-15R outlet (8 front / 8 rear)
- Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
- Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
- Network interface provides PDU control and data regarding input voltage and total output load level in amps
- Digital display continuously reports total output load level in amps
- Supports user-specified alarm notification thresholds
- 10/100 Mbps auto-sensing
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Tiered access privileges allow an administrator and a guest to login via web browser
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements
- Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- IP-based Auto Probe detects lost connectivity and restores service autonomously
- 1U horizontal rack installation supported in 2 or 4 post racks with included mounting brackets
- Adjustable mounting brackets enable installation in 2 or 4 post racks, plus additional support for wallmount and under-counter mounting
- Included cord retention brackets
- Compliant with the Federal Trade Agreements Act(TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332157690 |
PDU Type | Switched |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120 |
Recommended Electrical Service | Single-phase 15A 120V service |
Maximum Input Amps | 12 |
Maximum Input Amps Details | Agency de-rated to 12A continuous |
PDU Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 1.44kW (120V) / 12A total capacity; 12A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (16) 5-15R |
Output Nominal Voltage | 120V |
Customized Load Management Receptacles | 16 individually switched output receptacles |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
Front Panel LEDs | 16 LEDs display power on-off status for each output receptacle |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount |
Minimum Required Rack Depth (inches) | 18.5 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 5.40 x 20.60 x 22.70 |
Shipping Weight (lbs.) | 15.40 |
Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 15.500 |
Unit Weight (lbs.) | 12.50 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
SNMP Compatibility | Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
Grounding | Rear grounding lug |
High Availability PDU Features | Auto Probe Monitoring and Reboot (included); Auto Load Shedding |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1E | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
WEXT2E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
- 230V Power Distribution Unit (PDU) Brochure (English)
- 120V Power Distribution Unit (PDU) Models and Specifications List (English)
- 120V Power Distribution Unit (PDU) Brochure (English)
- SNMP Management of Tripp Lite Devices Technical Application Bulletin (English)
- Auto Probe Solution for Monitoring and Rebooting Locked-Up Devices (English)
- Rack Models & Specifications Brochure (English)
- Stack the Rack Data Center Solutions Flyer (English)
Useful Web Pages
Product Videos
- PADM20 High-Level Overview
https://tripplite.eaton.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - How to Choose a PDU: Switched PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-switched-pdus/63627 - PowerAlert® Device Manager v20 for Switched or Monitored PDUs
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-switched-or-monitored-pdus/866782
Product Images