Part Number: PDUMNH30HV
- Monitored 24A 208/230V PDU, 2U horizontal rackmount
- Pre-installed WEBCARDLX with latest version of PADM20 for enhanced remote management
- Visual current meter, Reversible housing
- L6-30P input with 12ft / 3.6m line cord
- 16 outlets (12 C13, 4 C19) with included cord retention brackets
- Temperature, humidity and contact-closure monitoring options
- TAA Compliant
- 2-year limited warranty
Features
- 30A single phase 208/230V Monitored Power Distribution Unit / PDU (agency derated to 24A continuous)
- Attached NEMA L6-30P input with 10ft / 3m line cord
- 2U horizontal rack-mount format supports installation in 2 or 4 post equipment racks
- 16 outlets (12 C13, 4 C19)
- Lighted display with select button reports output power consumption in amps in 3 segments (bank 1, bank 2 and total)
- Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing allows optimal communication with 10/100 Base-T networks
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Tiered access privileges allow an administrator and a guest to login via web browser for monitoring
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements.
- Supports HTTP, HTTPS, PowerAlert, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Fully compatible with free PowerAlert Network Management System software
- Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
- Mounting ears are reversible for front or rear facing rackmount installation
- Included cord retention brackets keep vital network equipment plugged in and continuously powered
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332159205 |
PDU Type | Monitored |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 208; 230 |
Recommended Electrical Service | Single-phase 30A 208/230V service |
Maximum Input Amps | 24 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | NEMA L6-30P |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (12) C13; (4) C19 |
Output Nominal Voltage | 208/230V |
Overload Protection | Two 20A breakers protect 8 outlets each |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital current meter reports PDU output current in amps for 3 loading segments (Bank 1, Bank 2 and Banks 1&2 combined) |
Front Panel LEDs | Front panel LEDs indicates which loading segment the digital LCD current display is reporting; Bank 1 LED indicates the meter is reporting load level for outlets 1-8; Bank 2 LED indicates the meter is reporting load level for outlets 9-16; Both LEDs lighted indicates the meter is reporting load level for all outlets combined |
Switches | Pressing the display toggle switch advances the local display of power consumption for the 3 reported segments: Bank 1, Bank 2 and Banks 1+2 combined |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 2U rackmount |
Minimum Required Rack Depth (inches) | 16 |
PDU Form Factor | Horizontal (2U) |
Shipping Dimensions (hwd / in.) | 7.80 x 16.80 x 19.90 |
Shipping Weight (lbs.) | 16.40 |
Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 12.500 |
Unit Weight (lbs.) | 13.7 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
SNMP Compatibility | Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Remote Network Notifications |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL Listed |
Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
WEXT2F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
WEXT3F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
- 230V Power Distribution Unit (PDU) Brochure (English)
- 120V Power Distribution Unit (PDU) Models and Specifications List (English)
- 120V Power Distribution Unit (PDU) Brochure (English)
- SNMP Management of Tripp Lite Devices Technical Application Bulletin (English)
- Rack Models & Specifications Brochure (English)
- Stack the Rack Data Center Solutions Flyer (English)
- Storm Season is Here Again Flyer (English)
Useful Web Pages
Product Videos
- PADM20 High-Level Overview
https://tripplite.eaton.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - How to Choose a PDU: Monitored PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-monitored-pdus/75342 - PowerAlert® Device Manager v20 for Switched or Monitored PDUs
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-switched-or-monitored-pdus/866782
Product Images