Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), L5-20P/5-20P input, 12ft Cord, 1U Rack-Mount, TAA

Model Number: PDUMH20NET


  • 1.9kW 120V Switched 20A 1U rackmount PDU, Reversible housing
  • LX Platform network interface enables remote control and monitoring
  • Reports voltage, frequency and load level; Front-panel digital current meter
  • 16 Switched NEMA 5-15/20R outlets and 12ft./3.6m NEMA L5-20P / 5-20P input cord
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • To enable the Auto Probe feature, this product requires LX firmware update 15.5.2 or later to be installed
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite single phase Switched PDU / Power Distribution Unit offers advanced network control and monitoring with the ability to turn on, turn off, recycle or lock-out power to each individual receptacle, monitor site electrical conditions and remotely monitor output power consumption. The built-in Java-free HTML5-based LX Platform network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP. Individually switched outlets can be controlled in real-time to remotely reboot unresponsive network hardware, or be custom programmed for user-defined power-up and power-down sequences to ensure proper startup of interdependent IT systems and prevent inrush-related overloads as network equipment is first energized. Unused PDU outlets can be electronically locked off to prevent the connection of unauthorized hardware. PDU output current consumption in amps is continuously displayed locally via visual meter and remotely via web/network interface to warn of potential overloads before critical IT mains or branch breakers trip.

Features

  • 20A 120V Switched Power Distribution Unit / PDU with built-in web/network interface (Agency derated to 16A continuous)
  • Attached NEMA L5-20P input with NEMA 5-20P plug adapter, 12 ft. / 3.6m input cable
  • 1U horizontal rackmount form factor
  • 16 switched NEMA 5-15/20R outlets (8 front / 8 rear)
  • Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
  • Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
  • Network interface provides PDU control and data regarding input voltage and total output load level in amps
  • Digital display continuously reports total output load level in amps
  • Supports user-specified alarm notification thresholds
  • LX Platform interface allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH
  • DHCP/Manual configuration support
  • 10/100 Mbps auto-sensing
  • Real-time clock backup maintains the time of day and date even if the PDU is unpowered
  • Tiered access privileges allow an administrator and a guest to login via web browser
  • Alert notifications via email or SNMP traps offer immediate event notification
  • Firmware upgrade ability supports future product enhancements
  • Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, NTP protocols
  • Reduce Service Calls with Auto Probe Autonomous Device Management.The Auto Probe feature (Firmware 15.5.2 and greater) checks the connectivity status of any networked device and automatically takes one or more user-configured actions if the device fails to respond; actions include outlet reboot, set SNMP traps, SNMP OID sets, and even script execution when used in conjunction with the Tripp Lite PowerAlert Network Shutdown Agent (PANSA).
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Mounting ears are reversible for front or rear facing rackmount installation
  • Included cord retention brackets
  • Compliant with the Federal Trade Agreements Act(TAA) for GSA Schedule purchases

Package Includes

  • PDU with attached L5-20P power cord and WEBCARDLX network interface
  • L5-20R-to-5-20P plug adapter
  • 1U mounting brackets
  • Configuration cable
  • User manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332157683
PDU TypeSwitched
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
Output Receptacles(16) 5-15/20R
Output Nominal Voltage100; 120
Overload Protectionn/a
Customized Load Management Receptacles  16 individually switched output receptacles
INPUT
PDU Input Voltage100; 120; 127
Recommended Electrical Service20A 120V
Maximum Input Amps20.0
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug TypeNEMA 5-20P; NEMA L5-20P
Input PhaseSingle-Phase
Input Cord Length (ft.)12
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
Front Panel LEDs16 LEDs display power on-off status for each output receptacle. Pre-installed WEBCARDLX provides Ethernet Link and Status LED's for network activity along with a system status LED for monitoring system operation.
SwitchesRecessed reset button for rebooting SNMP management card without affecting AC output to connected equipment
PHYSICAL
Form Factors Supported1U rackmount
Material of ConstructionMetal
Minimum Required Rack Depth (inches)20.5
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)5.40 x 20.60 x 23.30
Shipping Weight (lbs.)16.70
Unit Dimensions (hwd / in.)1.75 x 17.5 x 15.5
Unit Weight (lbs.)12.50
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5 to 95% (non-condensing)
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
COMMUNICATIONS
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
SPECIAL FEATURES
TVSS Grounding  Grounding lug
CERTIFICATIONS
CertificationsTested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Management Hardware
  Model Number Description
E2MT | Management Hardware E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
E2MTDO | Management Hardware E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
E2MTHDI | Management Hardware E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Power Cords
  Model Number Description
P044-06I | Power Cords P044-06I L5-20R to 5-20P Heavy-Duty Power Adapter - 20A, 120V, 12 AWG, 6 in., Black
P043-002 | Power Cords P043-002 L5-30P to L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft., Black
P006-003 | Power Cords P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft., Black
P006-004 | Power Cords P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Black
P006-004-BL | Power Cords P006-004-BL Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs
P006-004-GN | Power Cords P006-004-GN Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs
P006-004-RD | Power Cords P006-004-RD Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs
P006-004-YW | Power Cords P006-004-YW Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs
P006-006 | Power Cords P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13LA | Power Cords P006-006-13LA NEMA 5-15P to Left-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13RA | Power Cords P006-006-13RA NEMA 5-15P to Right-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-515MF | Power Cords P006-006-515MF Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft., Black
P006-010 | Power Cords P006-010 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft., Black
P007-002 | Power Cords P007-002 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P030-002-5 | Power Cords P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft., Black
P049-010 | Power Cords P049-010 C19 to 5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black
P006-006-2 | Power Cords P006-006-2 Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1E 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2E 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3E 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.