Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 5.5kW 208/230V Switched 24A PDU, 2U rackmount, Reversible housing
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • Reports voltage, frequency and load level; Front-panel digital current meter
  • 14 Switched outlets (8 C13, 6 C19) and 15ft./4.5m NEMA L6-30P input cord
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • 2-year limited warranty

Features

  • 30A 208/230V Switched Power Distribution Unit / PDU with built-in web/network interface (Agency derated to 24A continuous)
  • Attached L6-30P 208/230V single phase input, 15 ft. / 4.6m input cord
  • 2U horizontal rackmount form factor
  • 14 switched outlets (8 C13, 6 C19)
  • 2U horizontal rackmount form factor
  • Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
  • Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
  • Network interface provides PDU control and data regarding input voltage and total output load level in amps
  • Digital display continuously reports total output load level in amps
  • Supports user-specified alarm notification thresholds
  • Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
  • IP-based Auto Probe detects lost connectivity and restores service autonomously
  • DHCP/Manual configuration support
  • 10/100 Mbps auto-sensing
  • Real-time clock backup maintains the time of day and date even if the PDU is unpowered
  • Tiered access privileges allow an administrator and a guest to login via web browser
  • Alert notifications via email or SNMP traps offer immediate event notification
  • Firmware upgrade ability supports future product enhancements
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Mounting ears are reversible for front or rear facing rackmount installation
  • Included cord retention brackets
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDUMH30HV19NET with attached L6-30P input power cord
  • Installed WEBCARDLX network interface
  • Installable 2U mounting brackets
  • Configuration cable
  • User manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332153753
PDU TypeSwitched
INPUT
Input PhaseSingle-Phase
PDU Input Voltage208; 230
Recommended Electrical ServiceSingle-phase 30A 208/230V service
Maximum Input Amps24
Maximum Input Amps DetailsAgency de-rated to 24A continuous
PDU Plug TypeNEMA L6-30P
Input Cord Length (ft.)15
OUTPUT
Output Capacity Details5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(8) C13; (6) C19
Output Nominal Voltage208/230V
Overload ProtectionThree 20A circuit breakers; Breaker 1 (Bank 1 C13 outlets #1-8), Breaker 2 (Bank 2 C19 outlets #9-11), Breaker 3 (Bank 2 C19 outlets #12-14)
Customized Load Management Receptacles  Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display2 digit meter and pushbutton display toggle switch reports output current in amps in 3 loading segments, Bank 1 (C13 outlets #1-8), Bank 2 (C19 outlets #9-14) and Banks 1&2 combined (Outlets #1-14)
Front Panel LEDs14 power availability LEDs confirm power off/on status for each built-in outlet; Two additional LEDs identify which bank the visual current meter is reporting (Bank 1, Bank 2 or Banks 1&2 combined)
SwitchesPushbutton near the two digit current meter toggles reporting of output amps on Bank 1, Bank 2 and Total PDU output (Banks 1 & 2 combined)
PHYSICAL
Material of ConstructionMetal
Form Factors Supported2U rackmount
Minimum Required Rack Depth (inches)16
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)7.80 x 16.90 x 20.00
Shipping Weight (lbs.)17.80
Unit Dimensions (hwd / in.)3.500 x 17.500 x 12.500
Unit Weight (lbs.)13.80
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
Communications CableMicro-USB- to-USB A configuration/console Access cable
Network Monitoring Port  RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
GroundingGrounding lug
High Availability PDU Features  Auto Probe Monitoring and Reboot (included); Auto Load Shedding
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs

Accessories

  Model Number Description
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters
WEXT2G Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters

Documents & Downloads

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.